(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Extending Container Cart, Route Boy, Model 202DG, Conductivity Specification

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,004.66 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
202DG-01
202DG-02
202DG-03
202DG-04
202DG-05
202DG-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 3,004.66

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 310~410×310~410 4370 1 unit

฿ 3,106.43

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 410~510×310~410 4550 1 unit

฿ 3,157.73

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 14 Day(s) 510~610×310~410 4710 1 unit

฿ 3,212.50

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 610~710×310~410 4880 1 unit

฿ 3,157.73

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 410~510×410~510 4710 1 unit

฿ 3,210.95

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 510~610×410~510 4870 1 unit

Basic Specifications

  • Product Model
    Container Truck
  • Average Load(kg)
    150
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    105
  • Caster Diam.(mm)
    75
  • Assembly Reference
    30 Minutes per 1 Persons
  • Surface Resistance Value
    102Ω
  • Caster Specifications
    Swivel Caster 4 pcs
  • Main Body Specifications
    Assembly Type, Conductivity Specification
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Conductive Rubber (1 pc), Rubber (3 pcs)
  • Corner Material
    Steel
  • Connecting Bar Material
    Steel
  • Features
    Inner frame dimensions are adjustable at 10 mm pitch.
  • Amount Of Content
    1 unit

Product Description

[Features]
· The dimensions can be adjusted in 10 mm increments within the frame.
· This product has one conductive caster with a diameter of 75 mm.
· The dimensions can be changed by adjusting the length of the connector bars.
[Applications]
· Electrical appliance industry.

Part Number
202DG-01
202DG-02
202DG-03
202DG-04
202DG-05
202DG-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Mass
(g)
Amount Of Content

฿ 3,004.66

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 310~410×310~410 4370 1 unit

฿ 3,106.43

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 410~510×310~410 4550 1 unit

฿ 3,157.73

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 14 Day(s) 510~610×310~410 4710 1 unit

฿ 3,212.50

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 610~710×310~410 4880 1 unit

฿ 3,157.73

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 410~510×410~510 4710 1 unit

฿ 3,210.95

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 19 Day(s) 510~610×410~510 4870 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1