(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extending Container Cart, Route Boy, Model 202

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,804.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
202-02
202-03
202-04
202-06
202-07
202-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Trusco Code Mass
(g)
Caster Specifications Amount Of Content

฿ 2,804.47

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 410~510×310~410 501-4034 42800 Assembly type, Swivel Caster 4 pcs 1 unit

฿ 3,842.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×310~410 501-4042 44400 Assembly type, Swivel Caster 4 pcs 1 unit

฿ 2,926.96

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 610~710×310~410 501-4051 4610 Swivel Caster 4 pcs 1 unit

฿ 2,925.41

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×410~510 501-4077 4600 Swivel Caster 4 pcs 1 unit

฿ 5,070.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) Same day 610~710×410~510 501-4085 4770 Swivel Caster 4 pcs 1 unit

฿ 3,114.69

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 710~810×510~610 501-4123 5080 Swivel Caster 4 pcs 1 unit

Basic Specifications

  • Product Model
    Container Truck
  • Average Load(kg)
    200
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    105
  • Caster Diam.(mm)
    75
  • Assembly Reference
    30 Minutes per 1 Persons
  • Main Body Specifications
    Assembly type
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon
  • Corner Material
    Steel
  • Connecting Bar Material
    Steel
  • Features
    Inner frame dimensions are adjustable at 10 mm pitch.
  • Amount Of Content
    1 unit

Product Description

[Features]
·The dimensions within the frame can be adjusted at 10 mm pitches.
·A space-saving type, standard product for container carts.
·By changing the length of the connecting bar, you can change the dimensions of the container truck to your liking.

Part Number
202-02
202-03
202-04
202-06
202-07
202-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
Trusco Code Mass
(g)
Caster Specifications Amount Of Content

฿ 2,804.47

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 410~510×310~410 501-4034 42800 Assembly type, Swivel Caster 4 pcs 1 unit

฿ 3,842.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×310~410 501-4042 44400 Assembly type, Swivel Caster 4 pcs 1 unit

฿ 2,926.96

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 610~710×310~410 501-4051 4610 Swivel Caster 4 pcs 1 unit

฿ 2,925.41

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 510~610×410~510 501-4077 4600 Swivel Caster 4 pcs 1 unit

฿ 5,070.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) Same day 610~710×410~510 501-4085 4770 Swivel Caster 4 pcs 1 unit

฿ 3,114.69

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 710~810×510~610 501-4123 5080 Swivel Caster 4 pcs 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1