(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Extending Container Cart, Route Boy, Model 201

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,671.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
201-01
201-02
201-03
201-05
201-07
201-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,671.91

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 270~370×270~370 4571114980015 501-3577 3800 1 unit

฿ 2,749.19

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 370~470×270~370 4571114980022 501-3585 3980 1 unit

฿ 2,809.54

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 470~570×270~370 4571114980039 501-3593 4140 1 unit

฿ 2,848.66

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 370~470×370~470 4571114980053 431-5421 4400 1 unit

฿ 2,930.55

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 570~670×370~470 4571114980077 501-3631 4470 1 unit

฿ 3,055.80

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 670~770×470~570 4571114980114 501-3674 4780 1 unit

Basic Specifications

  • Product Model
    Container Truck
  • Average Load(kg)
    200
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Height(mm)
    105
  • Caster Diam.(mm)
    75
  • Assembly Reference
    30 Minutes per 1 Persons
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Nylon
  • Corner Material
    Steel
  • Connecting Bar Material
    Steel
  • Features
    Inner frame dimensions are adjustable at 10 mm pitch. Type with superior stability suitable for the transport and storage of manufactured and commercial products. Switching the length of the linkage bar enables changes in the desired dimensions of container block vehicles.
  • Specifications
    Assembly Type/4 Swivel Casters
  • Amount Of Content
    1 unit

Product Description

A container truck that can be used to store and transport containers at factories and production sites.
[Features]
·The dimensions within the frame can be adjusted at 10 mm pitches.
·A highly stable type suitable for transporting and storing products and merchandise.
·By changing the length of the connecting bar, it is possible to change the dimensions of the container truck to your liking.
[Applications]
·Convenient for storing and transporting containers at factories and production sites.

Part Number
201-01
201-02
201-03
201-05
201-07
201-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Dimensions (Length x Width)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,671.91

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 270~370×270~370 4571114980015 501-3577 3800 1 unit

฿ 2,749.19

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 370~470×270~370 4571114980022 501-3585 3980 1 unit

฿ 2,809.54

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 470~570×270~370 4571114980039 501-3593 4140 1 unit

฿ 2,848.66

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 370~470×370~470 4571114980053 431-5421 4400 1 unit

฿ 2,930.55

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 570~670×370~470 4571114980077 501-3631 4470 1 unit

฿ 3,055.80

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) 670~770×470~570 4571114980114 501-3674 4780 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Inside the frame, it is possible to adjust the dimensions with a pitch of 10mm.

Specification

●Equal Load(kg):200
●Height(mm):105
●Caster Diameter(mm):75
●Assembly Guide:1 person 30 mins
●Assembly Type 
●Flexible Caster x 4

Materials

●Caster Brackets: Steel 
●Wheel: Nylon
●Corner: Steel 
●Concatenated Bar: Steel