(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-type Container Capacity 1.4–19.7 L

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 182.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T2-B
T2-R SALE
T2-TM
T2-YG
T3-B SALE
T3-R
T3-TM SALE
T3-YG
T5-B
T5-R SALE
T5-TM SALE
T5-YG SALE
T8-GY
T8-Y SALE
T20-GY
T20-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Color Detailed colors Internal dimensions frontage
(mm)
Internal dimensions depth
(mm)
Internal dimensions height
(mm)
Applicable Card Inserter (sold separately) Trusco Code Mass
(g)
Amount Of Content

฿ 182.00

NESTING CONTAINERS 1 Piece(s) Same day 200 132 90 1.4 Blue Blue 102 145 82 TJ 419-8824 147 1 pc.

฿ 182.00

฿ 125.11

NESTING CONTAINERS 1 Piece(s) Same day 200 132 90 1.4 Red Red 102 145 82 TJ 419-8832 147 1 pc.

฿ 182.00

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 200 132 90 1.4 Other Transparency 102 145 82 TJ 419-8841 147 1 pc.

฿ 182.00

NESTING CONTAINERS 1 Piece(s) 1 Day(s) 200 132 90 1.4 Other Yellow Green 102 145 82 TJ 419-8859 147 1 pc.

฿ 299.00

฿ 206.10

NESTING CONTAINERS 1 Piece(s) Same day 285 192 90 3.2 Blue Blue 158 219 82 TJ 419-8964 250 1 pc.

฿ 299.00

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 285 192 90 3.2 Red Red 158 219 82 TJ 419-8972 250 1 pc.

฿ 299.00

฿ 206.10

NESTING CONTAINERS 1 Piece(s) Same day 285 192 90 3.2 Other Transparency 158 219 82 TJ 419-8981 250 1 pc.

฿ 299.00

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 285 192 90 3.2 Other Yellow Green 158 219 82 TJ 419-8999 250 1 pc.

฿ 447.00

NESTING CONTAINERS 1 Piece(s) 1 Day(s) 285 192 140 5.1 Blue Blue 156 224 131 TJ 419-9219 380 1 pc.

฿ 447.00

฿ 308.12

NESTING CONTAINERS 1 Piece(s) Same day 285 192 140 5.1 Red Red 156 224 131 TJ 419-9227 380 1 pc.

฿ 447.00

฿ 308.12

NESTING CONTAINERS 1 Piece(s) Same day 285 192 140 5.1 Other Transparency 156 224 131 TJ 419-9235 380 1 pc.

฿ 447.00

฿ 308.12

NESTING CONTAINERS 1 Piece(s) Same day 285 192 140 5.1 Other Yellow Green 156 224 131 TJ 419-9243 380 1 pc.

฿ 690.00

NESTING CONTAINERS 1 Piece(s) Same day 373 200 155 7 Gray Gray 155 290 141 TD 419-9634 550 1 pc.

฿ 690.00

฿ 476.10

NESTING CONTAINERS 1 Piece(s) Same day 373 200 155 7 Yellow Yellow 155 290 141 TD 419-9642 550 1 pc.

฿ 1,357.00

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 519 270 220 19.7 Gray Gray 216 413 201 TD 419-8808 1310 1 pc.

฿ 1,357.00

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 519 270 220 19.7 Yellow Yellow 216 413 201 TD 419-8816 1310 1 pc.

Basic Specifications

  • Product Type
    Nested container
  • Material (Main Body)
    Polypropylene
  • Features 1
    Useful for centralized management of tools and all types of parts. Containers can also be stacked up for use (nested stack).
  • Features 2
    The base surface has been reduced so that bulk material may be stacked when storage items become empty.
  • Amount Of Content
    1 pc.

Product Description

Containers that can be stacked or nested with others.
[Features]
· Containers can be used by stacking one on top of another.
· The base surface has been reduced so that bulk material may be stacked when storage items become empty.
· Made of polypropylene.
· Made in Japan.
[Applications]
· Ideal for centralized management of tools and various parts.

Part Number
T2-B
T2-R SALE
T2-TM
T2-YG
T3-B SALE
T3-R
T3-TM SALE
T3-YG
T5-B
T5-R SALE
T5-TM SALE
T5-YG SALE
T8-GY
T8-Y SALE
T20-GY
T20-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Color Detailed colors Internal dimensions frontage
(mm)
Internal dimensions depth
(mm)
Internal dimensions height
(mm)
Applicable Card Inserter (sold separately) Trusco Code Mass
(g)
Amount Of Content

฿ 182.00

NESTING CONTAINERS 1 Piece(s) Same day 200 132 90 1.4 Blue Blue 102 145 82 TJ 419-8824 147 1 pc.

฿ 182.00

฿ 125.11

NESTING CONTAINERS 1 Piece(s) Same day 200 132 90 1.4 Red Red 102 145 82 TJ 419-8832 147 1 pc.

฿ 182.00

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 200 132 90 1.4 Other Transparency 102 145 82 TJ 419-8841 147 1 pc.

฿ 182.00

NESTING CONTAINERS 1 Piece(s) 1 Day(s) 200 132 90 1.4 Other Yellow Green 102 145 82 TJ 419-8859 147 1 pc.

฿ 299.00

฿ 206.10

NESTING CONTAINERS 1 Piece(s) Same day 285 192 90 3.2 Blue Blue 158 219 82 TJ 419-8964 250 1 pc.

฿ 299.00

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 285 192 90 3.2 Red Red 158 219 82 TJ 419-8972 250 1 pc.

฿ 299.00

฿ 206.10

NESTING CONTAINERS 1 Piece(s) Same day 285 192 90 3.2 Other Transparency 158 219 82 TJ 419-8981 250 1 pc.

฿ 299.00

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 285 192 90 3.2 Other Yellow Green 158 219 82 TJ 419-8999 250 1 pc.

฿ 447.00

NESTING CONTAINERS 1 Piece(s) 1 Day(s) 285 192 140 5.1 Blue Blue 156 224 131 TJ 419-9219 380 1 pc.

฿ 447.00

฿ 308.12

NESTING CONTAINERS 1 Piece(s) Same day 285 192 140 5.1 Red Red 156 224 131 TJ 419-9227 380 1 pc.

฿ 447.00

฿ 308.12

NESTING CONTAINERS 1 Piece(s) Same day 285 192 140 5.1 Other Transparency 156 224 131 TJ 419-9235 380 1 pc.

฿ 447.00

฿ 308.12

NESTING CONTAINERS 1 Piece(s) Same day 285 192 140 5.1 Other Yellow Green 156 224 131 TJ 419-9243 380 1 pc.

฿ 690.00

NESTING CONTAINERS 1 Piece(s) Same day 373 200 155 7 Gray Gray 155 290 141 TD 419-9634 550 1 pc.

฿ 690.00

฿ 476.10

NESTING CONTAINERS 1 Piece(s) Same day 373 200 155 7 Yellow Yellow 155 290 141 TD 419-9642 550 1 pc.

฿ 1,357.00

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 519 270 220 19.7 Gray Gray 216 413 201 TD 419-8808 1310 1 pc.

฿ 1,357.00

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 519 270 220 19.7 Yellow Yellow 216 413 201 TD 419-8816 1310 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It helps centralized management of tools and various parts.
●You can stack containers(nesting) and use them.

Materials

●Polypropylene(PP)