(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nested Container (Recycled Resin)

Nested Container (Recycled Resin)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TK-25-GY

  • Outer Diameter Depth (mm)
    346
  • Outer Diameter Frontage (mm)
    457
  • Outer Diameter Height (mm)
    202
  • Capacity (L)
    17.9
  • Color
    Gray
  • Product Type
    Nested container
  • Material (Main Body)
    Polypropylene
  • OP (Color Symbol)
    GY
  • Internal dimensions frontage(mm)
    369
  • Internal dimensions depth(mm)
    267
  • Internal dimensions height(mm)
    170
  • Trusco Code
    299-7738
  • Features 1
    When the metal handles are folded inward, it can be stacked with objects stored inside.
  • Features 2
    Stacking and nesting can be done flexibly. Content becomes 70% during nesting, increasing the transport efficacy.
  • Features 3
    This fitting is a product that is easy on the environment and has trivalent chrome plating. The body is made with 100% recycled materials.
  • Mass(g)
    1370
  • Amount Of Content
    1 pc.
Part Number
TK-25-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 883.00

NESTING CONTAINERS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Outer Diameter Depth (mm)
    346
  • Outer Diameter Frontage (mm)
    457
  • Outer Diameter Height (mm)
    202
  • Capacity (L)
    17.9
  • Color
    Gray
  • Product Type
    Nested container
  • Material (Main Body)
    Polypropylene
  • OP (Color Symbol)
    GY
  • Internal dimensions frontage(mm)
    369
  • Internal dimensions depth(mm)
    267
  • Internal dimensions height(mm)
    170
  • Trusco Code
    299-7738
  • Features 1
    When the metal handles are folded inward, it can be stacked with objects stored inside.
  • Features 2
    Stacking and nesting can be done flexibly. Content becomes 70% during nesting, increasing the transport efficacy.
  • Features 3
    This fitting is a product that is easy on the environment and has trivalent chrome plating. The body is made with 100% recycled materials.
  • Mass(g)
    1370
  • Amount Of Content
    1 pc.

Product Description

Nesting container with metal fittings for stacking/nesting.
[Features]
· Can be used as a box for resin molded parts.
· If there are no stored objects, the container storage space can be reduced.
· The resin used for the body is recycled PP resin.
[Applications]
· For transportation and storage of industrial parts.

Specifications of TK-25-GY

  • Outer Diameter Depth (mm)
    346
  • Outer Diameter Frontage (mm)
    457
  • Outer Diameter Height (mm)
    202
  • Capacity (L)
    17.9
  • Color
    Gray
  • Product Type
    Nested container
  • Material (Main Body)
    Polypropylene
  • OP (Color Symbol)
    GY
  • Internal dimensions frontage(mm)
    369
  • Internal dimensions depth(mm)
    267
  • Internal dimensions height(mm)
    170
  • Trusco Code
    299-7738
  • Features 1
    When the metal handles are folded inward, it can be stacked with objects stored inside.
  • Features 2
    Stacking and nesting can be done flexibly. Content becomes 70% during nesting, increasing the transport efficacy.
  • Features 3
    This fitting is a product that is easy on the environment and has trivalent chrome plating. The body is made with 100% recycled materials.
  • Mass(g)
    1370
  • Amount Of Content
    1 pc.
Part Number
TK-25-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 883.00

NESTING CONTAINERS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●If you fold the bracket inwards, you can stack them while placing objects inside. 
●Stacking/nesting can be done freely. 
●At nesting, the capacity becomes 70%, and the transportation efficiency increases. 
●Metal fittings are environmentally friendly products with trivalent chrome plating.
●For the body, 100% recycled material is used.

Specification

●Color:Gray

Materials

●Main Body: Polypropylene(PP) 
●Metal Fitting: Steel(metal surface treatment: trivalent chrome plating)