(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TH Type Container (with Handle)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,009.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TH-13-GY
TH-19-2-GY
TH-22-GY
TH-37-2-GY
TH-56-GY
TH-59-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,009.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 280 446 143 13 393 235 115 501-2864 660 1 pc.

฿ 1,303.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 280 444 203 19 391 231 180 501-2872 1000 1 pc.

฿ 1,840.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 380 610 146 22 540 323 105 405-3109 1350 1 pc.

฿ 2,183.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 380 610 206 37 540 320 175 501-2899 1700 1 pc.

฿ 2,711.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 418 724 233 54 648 346 219 304-0135 2270 1 pc.

฿ 2,444.58

NESTING CONTAINERS 1 Piece(s) 5 Day(s) 445 543 325 59 468 373 299 304-0143 2350 1 pc.

Basic Specifications

  • Color
    Gray
  • Product Type
    Nesting Tray
  • Material (Main Body)
    Polypropylene
  • OP (Color No)
    GY
  • Compatible Card Holder (Sold Separately)
    A85
  • Features 1
    It is a nesting type that increases storage efficiency.
  • Features 2
    By metal fitting operation stacking/nesting can be easily done.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Nesting type improves storage efficiency.
· Can easily be nested or stacked using the brackets.

Part Number
TH-13-GY
TH-19-2-GY
TH-22-GY
TH-37-2-GY
TH-56-GY
TH-59-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,009.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 280 446 143 13 393 235 115 501-2864 660 1 pc.

฿ 1,303.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 280 444 203 19 391 231 180 501-2872 1000 1 pc.

฿ 1,840.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 380 610 146 22 540 323 105 405-3109 1350 1 pc.

฿ 2,183.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 380 610 206 37 540 320 175 501-2899 1700 1 pc.

฿ 2,711.00

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 418 724 233 54 648 346 219 304-0135 2270 1 pc.

฿ 2,444.58

NESTING CONTAINERS 1 Piece(s) 5 Day(s) 445 543 325 59 468 373 299 304-0143 2350 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1