(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thanklet (Body Lid Integrated Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,525.55 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKS-15F-BL
SKS-30F-BL
SKS-50F-BL
SKS-120-BL
SKS-P80-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Mass
(g)
Amount Of Content

฿ 1,525.55

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 339 271 194 11.7 209 292 167 Type 13 with Both Sides Long 342-5240 990 1 pc.

฿ 2,302.85

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 345 545 220 29.6 483 295 192 Both Short Sides 3-2/12 Type 342-5258 1970 1 pc.

฿ 2,467.27

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 345 545 320 43.2 483 295 292 Both Sides Short, Model 9 342-5266 2410 1 pc.

฿ 5,880.73

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 546 703 427 119.7 600 469 395 - 356-2751 5350 1 pc.

฿ 5,462.98

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 519 650 378 84.0 540 390 350 Both Short Sides 9.5 Type 342-5355 4170 1 pc.

Basic Specifications

  • Color
    Blue
  • Product Type
    Nesting Tray
  • Material (Main Body)
    Polypropylene
  • Features 1
    Features a specially designed lid that works as a lid and allows stacking and nesting.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· In addition to function as a lid, connecting the specially designed lid to the container also makes stacking and nesting possible at the same time.

Part Number
SKS-15F-BL
SKS-30F-BL
SKS-50F-BL
SKS-120-BL
SKS-P80-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Mass
(g)
Amount Of Content

฿ 1,525.55

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 339 271 194 11.7 209 292 167 Type 13 with Both Sides Long 342-5240 990 1 pc.

฿ 2,302.85

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 345 545 220 29.6 483 295 192 Both Short Sides 3-2/12 Type 342-5258 1970 1 pc.

฿ 2,467.27

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 345 545 320 43.2 483 295 292 Both Sides Short, Model 9 342-5266 2410 1 pc.

฿ 5,880.73

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 546 703 427 119.7 600 469 395 - 356-2751 5350 1 pc.

฿ 5,462.98

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 519 650 378 84.0 540 390 350 Both Short Sides 9.5 Type 342-5355 4170 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1