(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SN Container

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 536.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SNB4-BL/BL
SNB9-2-BL/BL
SNB9-BL/GLL
SNB9-GL/GLL
SNB13-BL/BL
SNB20-BL/BL
SNB25K-GL/GLL
SNB40-BL/BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Type Details Detailed Color Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Mass
(g)
Amount Of Content

฿ 536.90

NESTINGCONTAINERS 1 Piece(s) 12 Day(s) 220 300 100 4.2 Differing Color Irregular Shape Stacking Type Blue/light blue 230 170 87 - 353-1571 370 1 pc.

฿ 977.74

NESTING CONTAINERS 1 Piece(s) 14 Day(s) 279 370 124 8.5 Same Color, Varying Shape Stacking Type Blue/light blue 298 223 111 One Long Side 10 Type, Both Short Sides 12.5 Type 353-1589 720 1 pc.

฿ 860.39

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 272 370 133 9.0 Differing Color Irregular Shape Stacking Type Blue / Light Gray 296 221 115 Both Sides Short, Model 12 353-1597 650 1 pc.

฿ 860.39

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 272 370 133 9.0 Differing Color Irregular Shape Stacking Type Gray/Light Gray 296 221 115 Both Sides Short, Model 12 353-1601 650 1 pc.

฿ 1,015.08

NESTING CONTAINERS 1 Piece(s) 5 Day(s) 301 401 152 13.3 Differing Color Irregular Shape Stacking Type Blue/light blue 336 252 135 - 353-1538 840 1 pc.

฿ 1,636.67

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 360 560 142 20.4 Same Color, Varying Shape Stacking Type Blue/light blue 481 297 116 One Short Side 9S Type 353-1546 1510 1 pc.

฿ 1,785.95

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 325 450 235 24.6 Same Color, Varying Shape Stacking Type Gray/Light Gray 387 262 220 One Short Side 16M Type 353-1554 1540 1 pc.

฿ 2,155.27

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 360 560 263 39.0 Differing Color Irregular Shape Stacking Type Blue/light blue 480 300 230 31 type (welding) 353-1562 1820 1 pc.

Basic Specifications

  • Color
    2 Colors
  • Product Type
    Nesting Tray
  • Material (Main Body)
    Polypropylene
  • Features 1
    It can be nested by rotating 180 degrees and changing the direction of the color.
  • Features 2
    It has superior storing efficiency when stored, eliminating empty box space.
  • Amount Of Content
    1 pc.

Product Description

SN container that allows stacking and nesting.
[Features]
·A nesting container that rotates 180° when stacked and changes the color direction.
·Storage efficiency is excellent when nesting, and empty box space can be reduced.
·Stacking is possible in different colors and shapes, and nesting is possible in the opposite direction.
·A type that pursues nesting efficiency and saves space during storage.
[Applications]
·Ideal for storing and delivering contents.

Part Number
SNB4-BL/BL
SNB9-2-BL/BL
SNB9-BL/GLL
SNB9-GL/GLL
SNB13-BL/BL
SNB20-BL/BL
SNB25K-GL/GLL
SNB40-BL/BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Type Details Detailed Color Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Mass
(g)
Amount Of Content

฿ 536.90

NESTINGCONTAINERS 1 Piece(s) 12 Day(s) 220 300 100 4.2 Differing Color Irregular Shape Stacking Type Blue/light blue 230 170 87 - 353-1571 370 1 pc.

฿ 977.74

NESTING CONTAINERS 1 Piece(s) 14 Day(s) 279 370 124 8.5 Same Color, Varying Shape Stacking Type Blue/light blue 298 223 111 One Long Side 10 Type, Both Short Sides 12.5 Type 353-1589 720 1 pc.

฿ 860.39

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 272 370 133 9.0 Differing Color Irregular Shape Stacking Type Blue / Light Gray 296 221 115 Both Sides Short, Model 12 353-1597 650 1 pc.

฿ 860.39

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 272 370 133 9.0 Differing Color Irregular Shape Stacking Type Gray/Light Gray 296 221 115 Both Sides Short, Model 12 353-1601 650 1 pc.

฿ 1,015.08

NESTING CONTAINERS 1 Piece(s) 5 Day(s) 301 401 152 13.3 Differing Color Irregular Shape Stacking Type Blue/light blue 336 252 135 - 353-1538 840 1 pc.

฿ 1,636.67

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 360 560 142 20.4 Same Color, Varying Shape Stacking Type Blue/light blue 481 297 116 One Short Side 9S Type 353-1546 1510 1 pc.

฿ 1,785.95

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 325 450 235 24.6 Same Color, Varying Shape Stacking Type Gray/Light Gray 387 262 220 One Short Side 16M Type 353-1554 1540 1 pc.

฿ 2,155.27

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 360 560 263 39.0 Differing Color Irregular Shape Stacking Type Blue/light blue 480 300 230 31 type (welding) 353-1562 1820 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1