(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HB Type Nested Container

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,586.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HB-22-GY
HB-37-GY
HB-56-GY
HB-78-GY
HB-120-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Mass
(g)
Amount Of Content

฿ 1,586.57

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 380 612 145 23 531 323 120 Plate 100 X 40S 303-9099 1890 1 pc.

฿ 2,007.15

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 380 610 206 33 528 317 175 ST-3 Type 503-6941 2290 1 pc.

฿ 2,287.86

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 420 727 233 51.0 642 342 204 ST-1, 2, 3 Style Plate 240 X 80S 503-6950 3200 1 pc.

฿ 3,158.70

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 488 900 236 82.5 825 416 211 ST-1・2・3 303-9102 2900 1 pc.

฿ 5,179.05

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 542 1105 257 112.0 993 433 225 ST-1・2・3 303-9081 5300 1 pc.

Basic Specifications

  • Color
    Gray
  • Product Type
    Nesting Tray
  • Material (Main Body)
    Polypropylene
  • OP (Color No)
    GY
  • Features 1
    By metal fitting operation stacking/nesting can be easily done.
  • Features 2
    It is a nesting type that increases storage efficiency.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can easily be nested or stacked through bracket operation.
· Nesting type improves storage efficiency.
· Excellent strength and stability, optimal for storing and transporting heavy industrial parts.

Part Number
HB-22-GY
HB-37-GY
HB-56-GY
HB-78-GY
HB-120-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Mass
(g)
Amount Of Content

฿ 1,586.57

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 380 612 145 23 531 323 120 Plate 100 X 40S 303-9099 1890 1 pc.

฿ 2,007.15

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 380 610 206 33 528 317 175 ST-3 Type 503-6941 2290 1 pc.

฿ 2,287.86

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 420 727 233 51.0 642 342 204 ST-1, 2, 3 Style Plate 240 X 80S 503-6950 3200 1 pc.

฿ 3,158.70

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 488 900 236 82.5 825 416 211 ST-1・2・3 303-9102 2900 1 pc.

฿ 5,179.05

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 542 1105 257 112.0 993 433 225 ST-1・2・3 303-9081 5300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1