(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nesting Container (for Food) (DN-27-DB/B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DN-12B2-DB/B
DN-22-DB/B
DN-27-DB/B
DN-30-DB/B
NF-M19-DB/B
NF-M22-DB/B
NF-M23P-DB/B
NF-M33-DB/B
NF-M33ASA-DB/B
NF-M35-DB/B
NF-M40-DB/B
NF-M43-DB/B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Type Details Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Features 1 Features 2 Features 3 Mass
(g)
Amount Of Content

฿ 952.45

NESTING CONTAINERS 1 Piece(s) 14 Day(s) 300 400 152 12 DN type 336 252 133 - 411-0447 It is a nesting (stacking) type, two-colored container. Its storage efficiency is good and does not take up space when empty. Nesting them by color reduces the total height by 1/2 to 1/4. Rotate them 180 degrees (alternating colors) to stack them. Useful for the production, distribution, display and storage of fresh foods and daily delivered foods. 830 1 pc.

฿ 1,177.29

NESTING CONTAINERS 1 Piece(s) 14 Day(s) 362 545 164 22 DN type 470 315 141 - 376-2084 It is a nesting (stacking) type, two-colored container. Its storage efficiency is good and does not take up space when empty. Nesting them by color reduces the total height by 1/2 to 1/4. Rotate them 180 degrees (alternating colors) to stack them. Useful for the production, distribution, display and storage of fresh foods and daily delivered foods. 1200 1 pc.

฿ 1,644.43

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 440 640 138 27 DN type 580 390 116 - 411-0455 It is a nesting (stacking) type, two-colored container. Its storage efficiency is good and does not take up space when empty. Nesting them by color reduces the total height by 1/2 to 1/4. Rotate them 180 degrees (alternating colors) to stack them. Useful for the production, distribution, display and storage of fresh foods and daily delivered foods. 1600 1 pc.

฿ 1,436.26

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 362 545 218 30 DN type 471 316 195 - 411-0463 It is a nesting (stacking) type, two-colored container. Its storage efficiency is good and does not take up space when empty. Nesting them by color reduces the total height by 1/2 to 1/4. Rotate them 180 degrees (alternating colors) to stack them. Useful for the production, distribution, display and storage of fresh foods and daily delivered foods. 1400 1 pc.

฿ 1,316.98

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 372 620 122 19 NF Type 564 318 97 - 376-2238 - - - 1200 1 pc.

฿ 1,538.45

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 462 716 99 22 NF Type 648 408 79 ST-3 411-0471 - - - 1400 1 pc.

฿ 1,386.45

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 356 564 175 23 NF Type 499 295 150 - 376-2246 - - - 1500 1 pc.

฿ 1,501.25

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 417 648 155 30 NF Type 586 361 133 - 376-2254 - - - 1800 1 pc.

฿ 1,370.95

NESTING CONTAINERS 1 Piece(s) 14 Day(s) 417 648 103 19 NF Type 586 361 81 ST-3 411-0480 - - - 1400 1 pc.

฿ 1,498.25

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 462 716 139 33 NF Type 645 405 119 ST-2 411-0498 - - - 1800 1 pc.

฿ 1,575.80

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 463 623 198 43 NF Type 564 404 177 - 376-2262 - - - 2000 1 pc.

฿ 1,569.38

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 461 716 179 44 NF Type 645 405 158 ST-2 411-0501 - - - 1900 1 pc.

Basic Specifications

Product Description

[Features]
· Nesting (stacking) type 2-color container.
· Excellent storage efficiency and does not take up space when empty.
· Can be nested to achieve 1/2 to 1/4 the original height by aligning with those of the same color.
· Can be stacked by arranging different colors.
· Appropriate for the production, distribution, display and storage of fresh foods and daily delivery foods.

Part Number
DN-12B2-DB/B
DN-22-DB/B
DN-27-DB/B
DN-30-DB/B
NF-M19-DB/B
NF-M22-DB/B
NF-M23P-DB/B
NF-M33-DB/B
NF-M33ASA-DB/B
NF-M35-DB/B
NF-M40-DB/B
NF-M43-DB/B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Depth (mm) Outer Diameter Frontage (mm) Outer Diameter Height (mm) Capacity (L) Type Details Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Compatible Card Holder (Sold Separately) Trusco Code Features 1 Features 2 Features 3 Mass
(g)
Amount Of Content

฿ 952.45

NESTING CONTAINERS 1 Piece(s) 14 Day(s) 300 400 152 12 DN type 336 252 133 - 411-0447 It is a nesting (stacking) type, two-colored container. Its storage efficiency is good and does not take up space when empty. Nesting them by color reduces the total height by 1/2 to 1/4. Rotate them 180 degrees (alternating colors) to stack them. Useful for the production, distribution, display and storage of fresh foods and daily delivered foods. 830 1 pc.

฿ 1,177.29

NESTING CONTAINERS 1 Piece(s) 14 Day(s) 362 545 164 22 DN type 470 315 141 - 376-2084 It is a nesting (stacking) type, two-colored container. Its storage efficiency is good and does not take up space when empty. Nesting them by color reduces the total height by 1/2 to 1/4. Rotate them 180 degrees (alternating colors) to stack them. Useful for the production, distribution, display and storage of fresh foods and daily delivered foods. 1200 1 pc.

฿ 1,644.43

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 440 640 138 27 DN type 580 390 116 - 411-0455 It is a nesting (stacking) type, two-colored container. Its storage efficiency is good and does not take up space when empty. Nesting them by color reduces the total height by 1/2 to 1/4. Rotate them 180 degrees (alternating colors) to stack them. Useful for the production, distribution, display and storage of fresh foods and daily delivered foods. 1600 1 pc.

฿ 1,436.26

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 362 545 218 30 DN type 471 316 195 - 411-0463 It is a nesting (stacking) type, two-colored container. Its storage efficiency is good and does not take up space when empty. Nesting them by color reduces the total height by 1/2 to 1/4. Rotate them 180 degrees (alternating colors) to stack them. Useful for the production, distribution, display and storage of fresh foods and daily delivered foods. 1400 1 pc.

฿ 1,316.98

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 372 620 122 19 NF Type 564 318 97 - 376-2238 - - - 1200 1 pc.

฿ 1,538.45

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 462 716 99 22 NF Type 648 408 79 ST-3 411-0471 - - - 1400 1 pc.

฿ 1,386.45

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 356 564 175 23 NF Type 499 295 150 - 376-2246 - - - 1500 1 pc.

฿ 1,501.25

NESTING CONTAINERS 1 Piece(s) 10 Day(s) 417 648 155 30 NF Type 586 361 133 - 376-2254 - - - 1800 1 pc.

฿ 1,370.95

NESTING CONTAINERS 1 Piece(s) 14 Day(s) 417 648 103 19 NF Type 586 361 81 ST-3 411-0480 - - - 1400 1 pc.

฿ 1,498.25

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 462 716 139 33 NF Type 645 405 119 ST-2 411-0498 - - - 1800 1 pc.

฿ 1,575.80

NESTING CONTAINERS 1 Piece(s) 12 Day(s) 463 623 198 43 NF Type 564 404 177 - 376-2262 - - - 2000 1 pc.

฿ 1,569.38

NESTING CONTAINERS 1 Piece(s) 19 Day(s) 461 716 179 44 NF Type 645 405 158 ST-2 411-0501 - - - 1900 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1