(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kitchen Bat Green

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 318.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K531C
K532C
K533C
K-531
K-532
K-533
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage (mm) Capacity (L) Color Major Diameter Depth (mm) Color Details Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Compatibility Container Trusco Code Features Mass
(g)
Amount Of Content

฿ 614.00

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 480 5.7 Transparent 360 Clear 460 340 4580167563991 498-3513 - - 1 pc.

฿ 441.00

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 390 3.7 Transparent 300 Clear 370 275 4580167564004 498-3521 - - 1 pc.

฿ 318.00

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 300 2.1 Transparent 230 Clear 280 207 4580167564011 498-3530 - - 1 pc.

฿ 625.31

KITCHENCONTAINERS 1 Piece(s) Same day 480 5.7 Green 360 - 460 340 - 309-0566 Best for storing food. 440 1 pc.

฿ 441.00

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 390 3.7 Green 300 - 370 275 - 309-0574 Best for storing food. 290 1 pc.

฿ 318.00

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 300 2.1 Green 230 - 280 207 - 309-0582 Best for storing food. 175 1 pc.

Basic Specifications

  • Major Diameter Height (mm)
    45
  • Product Model
    Food Container
  • Material (Body)
    Polypropylene
  • Usable Inner Dimensions Height(mm)
    35
  • Amount Of Content
    1 pc.

Product Description

A kitchen tray that can be used to season ingredients or as a mold for sweets.

Part Number
K531C
K532C
K533C
K-531
K-532
K-533
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage (mm) Capacity (L) Color Major Diameter Depth (mm) Color Details Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Compatibility Container Trusco Code Features Mass
(g)
Amount Of Content

฿ 614.00

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 480 5.7 Transparent 360 Clear 460 340 4580167563991 498-3513 - - 1 pc.

฿ 441.00

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 390 3.7 Transparent 300 Clear 370 275 4580167564004 498-3521 - - 1 pc.

฿ 318.00

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 300 2.1 Transparent 230 Clear 280 207 4580167564011 498-3530 - - 1 pc.

฿ 625.31

KITCHENCONTAINERS 1 Piece(s) Same day 480 5.7 Green 360 - 460 340 - 309-0566 Best for storing food. 440 1 pc.

฿ 441.00

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 390 3.7 Green 300 - 370 275 - 309-0574 Best for storing food. 290 1 pc.

฿ 318.00

KITCHEN CONTAINERS 1 Piece(s) 10 Day(s) 300 2.1 Green 230 - 280 207 - 309-0582 Best for storing food. 175 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1