(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Card Holder with Adhesive

Card Holder with Adhesive

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 517.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNC-097060
TNC-130200
TNC-240080
TNC-250120
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Seal external dimensions Dimension of Insertion Cards Trusco Code Mass
(g)
Amount Of Content

฿ 517.67

OPTIONFORFOLDABLECONTAINER 1 Pack(s)

24 Pieces Per Package

1 Day(s) 97× 60 91× 55 352-7174 120 1 Bag (24 Sheets)

฿ 578.75

OPTIONFORFOLDABLECONTAINER 1 Pack(s)

10 Pieces Per Package

Same day 130×200 110×145 352-7191 120 1 Bag (10 Sheets)

฿ 530.32

OPTIONFORFOLDABLECONTAINER 1 Pack(s)

10 Pieces Per Package

Same day 240× 80 220× 50 352-7204 180 1 Bag (10 Sheets)

฿ 600.07

OPTIONFORFOLDABLECONTAINER 1 Pack(s)

10 Pieces Per Package

Same day 250×120 230× 75 352-7182 160 1 Bag (10 Sheets)

Basic Specifications

  • Color
    Transparency
  • Product Type
    Folding container
  • Other
    Option
  • Features
    Ideal as a nameplate for containers and plastic cardboard. Can also be used to insert instructions for the next process at production sites.
  • Material
    Vinyl Chloride

Product Description

Card holder with adhesive tape that can be easily pasted on.
[Features]
· Can also be used to insert instructions for the next process at production sites.
· Made of polyvinyl chloride.
· Made in Japan.
[Applications]
· Ideal as a nameplate for containers and plastic boxes.

Part Number
TNC-097060
TNC-130200
TNC-240080
TNC-250120
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Seal external dimensions Dimension of Insertion Cards Trusco Code Mass
(g)
Amount Of Content

฿ 517.67

OPTIONFORFOLDABLECONTAINER 1 Pack(s)

24 Pieces Per Package

1 Day(s) 97× 60 91× 55 352-7174 120 1 Bag (24 Sheets)

฿ 578.75

OPTIONFORFOLDABLECONTAINER 1 Pack(s)

10 Pieces Per Package

Same day 130×200 110×145 352-7191 120 1 Bag (10 Sheets)

฿ 530.32

OPTIONFORFOLDABLECONTAINER 1 Pack(s)

10 Pieces Per Package

Same day 240× 80 220× 50 352-7204 180 1 Bag (10 Sheets)

฿ 600.07

OPTIONFORFOLDABLECONTAINER 1 Pack(s)

10 Pieces Per Package

Same day 250×120 230× 75 352-7182 160 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1