(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

α Folding Container (50 L Type with Opening)

α Folding Container (50 L Type with Opening)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CR-S50T

  • Capacity(L)
    50
  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    325
  • Color
    White
  • Product Type
    Folding container
  • Effective inside frontage x depth x height dimensions(mm)
    492×334×305
  • Folded Height(mm)
    86
  • Detailed colors
    Transparency
  • Trusco Code
    509-4691
  • Features
    Stackable even when lid is closed. Lockable half-open/full-open side doors.
  • Material
    Polycarbonate
  • Main Body
    Polypropylene (PP)
  • Specifications
    One-Touch Lock Type Door, with 1 Short Side / 1 Long Side
  • Maximum Load(kg)
    10
  • Mass(g)
    3050
  • Amount Of Content
    1 pc.
Part Number
CR-S50T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,871.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Capacity(L)
    50
  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    325
  • Color
    White
  • Product Type
    Folding container
  • Effective inside frontage x depth x height dimensions(mm)
    492×334×305
  • Folded Height(mm)
    86
  • Detailed colors
    Transparency
  • Trusco Code
    509-4691
  • Features
    Stackable even when lid is closed. Lockable half-open/full-open side doors.
  • Material
    Polycarbonate
  • Main Body
    Polypropylene (PP)
  • Specifications
    One-Touch Lock Type Door, with 1 Short Side / 1 Long Side
  • Maximum Load(kg)
    10
  • Mass(g)
    3050
  • Amount Of Content
    1 pc.

Product Description

Folding container.
[Features]
· Contents cannot be taken out from the sides when stacked.
[Applications]
· Simplified shelving.

Specifications of CR-S50T

  • Capacity(L)
    50
  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    325
  • Color
    White
  • Product Type
    Folding container
  • Effective inside frontage x depth x height dimensions(mm)
    492×334×305
  • Folded Height(mm)
    86
  • Detailed colors
    Transparency
  • Trusco Code
    509-4691
  • Features
    Stackable even when lid is closed. Lockable half-open/full-open side doors.
  • Material
    Polycarbonate
  • Main Body
    Polypropylene (PP)
  • Specifications
    One-Touch Lock Type Door, with 1 Short Side / 1 Long Side
  • Maximum Load(kg)
    10
  • Mass(g)
    3050
  • Amount Of Content
    1 pc.
Part Number
CR-S50T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,871.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stacking is possible even with lid.
●By locking operation, the long side door can be half open/fully open.

Specification

●Capacity(L):50
●Color:Transparent
●Outer Dimension(mm) W x D x H:530 x 366 x 325
●Effective Inner Dimension(mm) W x D x H:492 x 334 x 305
●Folding Height(mm):86
●SPQ(piece):5
●Max Load Capacity: 10kg
●One-touch lock type door, one side on short side, one side on long side

Materials

●Main Body: Polypropylene(PP)
●Door: Polycarbonate