α Folding Container (50 L Type)

Brand :
TRUSCO

Caution

    Product Description

    Foldable container (50 L type) with a maximum loading capacity of 10 kg and strength 25% higher.
    [Features]
    · It can be attached and also detached without leaving adhesive, thanks to the surface texturing.
    · Easy to assemble and fold.
    · Can be stacked during assembly or when folded, so there is no need to worry about cargo collapse.
    · The corners have been rounded to reduce damage to surrounding objects.
    · A drain hole has been installed at the top of the opening frame, preventing inner puddles.
    · Strengthens the locking function between the short side face and the main body frame and reduces the likelihood of detachment of the short side face due to impacts.
    [Applications]
    · It can be used as a container for the distribution and storage of foods, industrial parts and miscellaneous items as an alternative to cardboard boxes.

    Features

    ●Since it is provided with a surface texturing, the label can be pasted and it can be peeled without leaving the paste of the label.
    ●When folded, it will be approx 1/4 size at the time of assembly.

    Specification

    ●Max Load Capacity: 10kg
    ●Surface Texturing: 10 Places
    ●Transparency improved.

    Materials

    ●Polypropylene(PP)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    α Folding Container (50 L Type) | TRUSCO | MISUMI Thailand