(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Type Folding Container

Thin Type Folding Container

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 432.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR-C30B-DB
TR-C30B-TM SALE
TR-C40B-DB SALE
TR-C40B-TM SALE
TR-C50B-DB SALE
TR-C50B-GN SALE
TR-C50B-GY SALE
TR-C50B-R
TR-C50B-TM SALE
TR-C50B-Y
TR-O30B-DB SALE
TR-O30B-TM SALE
TR-O40B-DB
TR-O40B-TM
TR-O50B-DB
TR-O50B-GN
TR-O50B-GY
TR-O50B-R
TR-O50B-TM SALE
TR-O50B-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Height
(mm)
Color Details Type Effective inside frontage x depth x height dimensions
(mm)
Folded Height
(mm)
Detailed colors Trusco Code Features Mass
(g)
Amount Of Content

฿ 574.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 34.1 232 Blue With slide lock lids 493×335×207 67 Dark blue 344-9262 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 1920 1 pc.

฿ 574.00

฿ 396.12

FOLDABLE CONTAINERS 1 Piece(s) Same day 34.1 232 Transparency With slide lock lids 493×335×207 67 Semi-Transparent 299-7614 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 1920 1 pc.

฿ 616.00

฿ 425.10

FOLDABLE CONTAINERS 1 Piece(s) Same day 42.5 283 Blue With slide lock lids 493×335×258 67 Dark blue 344-9271 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2100 1 pc.

฿ 616.00

฿ 425.10

FOLDABLE CONTAINERS 1 Piece(s) Same day 42.5 283 Transparency With slide lock lids 493×335×258 67 Semi-Transparent 299-7622 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2100 1 pc.

฿ 670.00

฿ 462.17

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 336 Blue With slide lock lids 493×335×311 71 Dark blue 344-9289 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 670.00

฿ 462.17

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 336 Green With slide lock lids 493×335×311 71 Green 344-9297 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 670.00

฿ 462.17

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 336 Gray With slide lock lids 493×335×311 71 Gray 344-9301 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 336 Red With slide lock lids 493×335×311 71 Red 344-9319 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 670.00

฿ 462.17

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 336 Transparency With slide lock lids 493×335×311 71 Semi-Transparent 299-7631 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 336 Yellow With slide lock lids 493×335×311 71 Yellow 344-9327 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 432.00

฿ 388.80

FOLDABLE CONTAINERS 1 Piece(s) Same day 35.5 221 Blue Without lid 493×335×207 56 Dark blue 344-9335 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1510 1 pc.

฿ 432.00

฿ 298.12

FOLDABLE CONTAINERS 1 Piece(s) Same day 35.5 221 Transparency Without lid 493×335×207 56 Semi-Transparent 299-7649 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1510 1 pc.

฿ 470.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 43.9 272 Blue Without lid 493×335×258 56 Dark blue 344-9343 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1690 1 pc.

฿ 470.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 43.9 272 Transparency Without lid 493×335×258 56 Semi-Transparent 299-7657 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1690 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 325 Blue Without lid 493×335×311 60 Dark blue 344-9351 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 325 Green Without lid 493×335×311 60 Green 344-9360 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 52.7 325 Gray Without lid 493×335×311 60 Gray 344-9378 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 325 Red Without lid 493×335×311 60 Red 344-9386 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

฿ 541.00

฿ 373.13

FOLDABLE CONTAINERS 1 Piece(s) Same day 52.7 325 Transparency Without lid 493×335×311 60 Semi-Transparent 299-7665 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 325 Yellow Without lid 493×335×311 60 Yellow 344-9394 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

Basic Specifications

  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • Product Type
    Folding container
  • Material
    Polypropylene (PP)
  • Maximum Load(kg)
    8
  • Grain Machining
    6 parts
  • Amount Of Content
    1 pc.

Product Description

Thin type folding containers that can be stacked.
[Features]
· Designed to have the lowest possible height when folded.
· Ensures safe transportation of the contents with its slide lock mechanism.
· Labels can be attached and also detached without leaving adhesive thanks to the surface texturing.
[Applications]
· For the distribution, storage and management of products and parts.
· Ideal for delivery of luggage whose content type and size are not constant.

Part Number
TR-C30B-DB
TR-C30B-TM SALE
TR-C40B-DB SALE
TR-C40B-TM SALE
TR-C50B-DB SALE
TR-C50B-GN SALE
TR-C50B-GY SALE
TR-C50B-R
TR-C50B-TM SALE
TR-C50B-Y
TR-O30B-DB SALE
TR-O30B-TM SALE
TR-O40B-DB
TR-O40B-TM
TR-O50B-DB
TR-O50B-GN
TR-O50B-GY
TR-O50B-R
TR-O50B-TM SALE
TR-O50B-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Height
(mm)
Color Details Type Effective inside frontage x depth x height dimensions
(mm)
Folded Height
(mm)
Detailed colors Trusco Code Features Mass
(g)
Amount Of Content

฿ 574.00

FOLDABLE CONTAINERS 1 Piece(s) Same day 34.1 232 Blue With slide lock lids 493×335×207 67 Dark blue 344-9262 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 1920 1 pc.

฿ 574.00

฿ 396.12

FOLDABLE CONTAINERS 1 Piece(s) Same day 34.1 232 Transparency With slide lock lids 493×335×207 67 Semi-Transparent 299-7614 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 1920 1 pc.

฿ 616.00

฿ 425.10

FOLDABLE CONTAINERS 1 Piece(s) Same day 42.5 283 Blue With slide lock lids 493×335×258 67 Dark blue 344-9271 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2100 1 pc.

฿ 616.00

฿ 425.10

FOLDABLE CONTAINERS 1 Piece(s) Same day 42.5 283 Transparency With slide lock lids 493×335×258 67 Semi-Transparent 299-7622 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2100 1 pc.

฿ 670.00

฿ 462.17

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 336 Blue With slide lock lids 493×335×311 71 Dark blue 344-9289 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 670.00

฿ 462.17

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 336 Green With slide lock lids 493×335×311 71 Green 344-9297 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 670.00

฿ 462.17

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 336 Gray With slide lock lids 493×335×311 71 Gray 344-9301 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 336 Red With slide lock lids 493×335×311 71 Red 344-9319 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 670.00

฿ 462.17

FOLDABLE CONTAINERS 1 Piece(s) Same day 51.3 336 Transparency With slide lock lids 493×335×311 71 Semi-Transparent 299-7631 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 670.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 51.3 336 Yellow With slide lock lids 493×335×311 71 Yellow 344-9327 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. Ensures safe transportation of the contents with its slide lock mechanism. 2280 1 pc.

฿ 432.00

฿ 388.80

FOLDABLE CONTAINERS 1 Piece(s) Same day 35.5 221 Blue Without lid 493×335×207 56 Dark blue 344-9335 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1510 1 pc.

฿ 432.00

฿ 298.12

FOLDABLE CONTAINERS 1 Piece(s) Same day 35.5 221 Transparency Without lid 493×335×207 56 Semi-Transparent 299-7649 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1510 1 pc.

฿ 470.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 43.9 272 Blue Without lid 493×335×258 56 Dark blue 344-9343 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1690 1 pc.

฿ 470.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 43.9 272 Transparency Without lid 493×335×258 56 Semi-Transparent 299-7657 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1690 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 325 Blue Without lid 493×335×311 60 Dark blue 344-9351 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 325 Green Without lid 493×335×311 60 Green 344-9360 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 12 Day(s) 52.7 325 Gray Without lid 493×335×311 60 Gray 344-9378 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 325 Red Without lid 493×335×311 60 Red 344-9386 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

฿ 541.00

฿ 373.13

FOLDABLE CONTAINERS 1 Piece(s) Same day 52.7 325 Transparency Without lid 493×335×311 60 Semi-Transparent 299-7665 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

฿ 541.00

FOLDABLE CONTAINERS 1 Piece(s) 1 Day(s) 52.7 325 Yellow Without lid 493×335×311 60 Yellow 344-9394 Labels can be attached and also detached without leaving adhesive thanks to the surface texturing processed on its surface. The height when folded has been decreased by 35% from the conventional type at the maximum, which will contribute in reducing transportation cost and storage space. 1860 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is provided with a surface texturing, the label can be pasted and it can be peeled without leaving the paste of the label.
●Pursuing the folding height as much as possible, at most 35% lower than the conventional type, and this can greatly reduc

Specification

●Max Load Capacity: 8kg 
●Surface Texturing: 6 Places

Materials

●Polypropylene(PP)