(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding container CB type lid

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CB-S41NR-Y

  • Capacity(L)
    40
  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    272
  • Color
    Yellow
  • Product Type
    Fold-up Container
  • Other
    -
  • Type Details
    Main Body
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    493×335×252
  • Fold-up Height(mm)
    86
  • Compatible Card Holder (Sold Separately)
    NR104×60
  • Compatibility Container
    -
  • Mass(kg)
    2.06
  • Trusco Code
    365-9984
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    15
  • Amount Of Content
    1 pc.
Part Number
CB-S41NR-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Other Type Details Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) Compatibility Container Mass
(kg)
Trusco Code Maximum Loading Capacity
(kg)
Amount Of Content

฿ 2,488.53

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 40 530 366 272 Yellow - Main Body 493×335×252 86 NR104×60 - 2.06 365-9984 15 1 pc.

Basic Specifications

Product Description

[Features]
·Stackable even when folded.
·Storage space can be effectively utilized by folding the empty box (about 1/3 to 1/1).
[Applications]
·Ideal for transporting and storing products.

Specifications of CB-S41NR-Y

  • Capacity(L)
    40
  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    272
  • Color
    Yellow
  • Product Type
    Fold-up Container
  • Other
    -
  • Type Details
    Main Body
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    493×335×252
  • Fold-up Height(mm)
    86
  • Compatible Card Holder (Sold Separately)
    NR104×60
  • Compatibility Container
    -
  • Mass(kg)
    2.06
  • Trusco Code
    365-9984
  • Material
    Polypropylene (PP)
  • Maximum Loading Capacity(kg)
    15
  • Amount Of Content
    1 pc.
Part Number
CB-S41NR-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Color Other Type Details Drawer Usable Inner Dimensions Frontage x Depth x Height
(mm)
Fold-up Height
(mm)
Compatible Card Holder (Sold Separately) Compatibility Container Mass
(kg)
Trusco Code Maximum Loading Capacity
(kg)
Amount Of Content

฿ 2,488.53

FOLDABLE CONTAINERS 1 Piece(s) 19 Day(s) 40 530 366 272 Yellow - Main Body 493×335×252 86 NR104×60 - 2.06 365-9984 15 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1