(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Container Squirrel Box

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RISUBOX40B2-TM

  • Capacity(L)
    40
  • External Shape Width(mm)
    457
  • External Shape Depth(mm)
    324
  • External Height(mm)
    310
  • Color
    White
  • Product Type
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    445×312×290
  • Fold-up Dimensions(mm)
    750×495×32
  • Detailed Color
    Transparency
  • Mass(kg)
    2
  • Trusco Code
    303-9153
  • Features
    Bottom lock method that enables single action assembly and folding. Slim body type with a 32 mm folded height for efficient storage. Elastomers are placed around each circumference to prevent slipping during stacking. An effective volume ratio of about 90% is realized with respect to external dimensions, making efficient storage possible.
  • Material
    Polypropylene (PP) Thermoplastic Elastomer
  • Maximum Loading Capacity(kg)
    15
  • Amount Of Content
    1 Pack (5 Sheets)
Part Number
RISUBOX40B2-TM
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,009.16

OPTION FOR FOLDABLE CONTAINER 1 Pack(s)

5 Pieces Per Package

40 Day(s) 1 Pack (5 Sheets)

Basic Specifications

  • Capacity(L)
    40
  • External Shape Width(mm)
    457
  • External Shape Depth(mm)
    324
  • External Height(mm)
    310
  • Color
    White
  • Product Type
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    445×312×290
  • Fold-up Dimensions(mm)
    750×495×32
  • Detailed Color
    Transparency
  • Mass(kg)
    2
  • Trusco Code
    303-9153
  • Features
    Bottom lock method that enables single action assembly and folding. Slim body type with a 32 mm folded height for efficient storage. Elastomers are placed around each circumference to prevent slipping during stacking. An effective volume ratio of about 90% is realized with respect to external dimensions, making efficient storage possible.
  • Material
    Polypropylene (PP) Thermoplastic Elastomer
  • Maximum Loading Capacity(kg)
    15
  • Amount Of Content
    1 Pack (5 Sheets)

Product Description

[Features]
· Bottom lock system for which single-action assembly and folding operations are possible.
· A slim body type with a 32 mm height when folded that can be stored efficiently.
· Elastomer has been applied around the entire circumference to prevent slipping while stacked.
· Realizes an effective volume ratio of approximately 90% compared to its outer dimensions, making efficient storage possible.
· A carbon offset product.
· Available in a wide variety of colors.
[Applications]
· A container for use in place of cardboard boxes for holding industrial parts, food, apparel, etc., during product transport or storage.
· A container for use in place of cardboard boxes when companies move locations.

Specifications of RISUBOX40B2-TM

  • Capacity(L)
    40
  • External Shape Width(mm)
    457
  • External Shape Depth(mm)
    324
  • External Height(mm)
    310
  • Color
    White
  • Product Type
    Fold-up Container
  • Drawer Usable Inner Dimensions Frontage x Depth x Height(mm)
    445×312×290
  • Fold-up Dimensions(mm)
    750×495×32
  • Detailed Color
    Transparency
  • Mass(kg)
    2
  • Trusco Code
    303-9153
  • Features
    Bottom lock method that enables single action assembly and folding. Slim body type with a 32 mm folded height for efficient storage. Elastomers are placed around each circumference to prevent slipping during stacking. An effective volume ratio of about 90% is realized with respect to external dimensions, making efficient storage possible.
  • Material
    Polypropylene (PP) Thermoplastic Elastomer
  • Maximum Loading Capacity(kg)
    15
  • Amount Of Content
    1 Pack (5 Sheets)
Part Number
RISUBOX40B2-TM
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 11,009.16

OPTION FOR FOLDABLE CONTAINER 1 Pack(s)

5 Pieces Per Package

40 Day(s) 1 Pack (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1