(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TR-TP33F-DB |
TR-TP34F-DB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
Compatible Container | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 251.72 |
BOX TYPE CONTAINERS | 1 Piece(s) | 1 Day(s) | 335 | TR-TP331・TP332 | 329-1201 | 230 | 1 pc. | ||
฿ 521.71 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 503 | TR-TP342・TP3425 | 329-1219 | 380 | 1 pc. |
Lid for "Recycling Container (TP Type)".
Part Number |
---|
TR-TP33F-DB |
TR-TP34F-DB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
Compatible Container | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 251.72 |
BOX TYPE CONTAINERS | 1 Piece(s) | 1 Day(s) | 335 | TR-TP331・TP332 | 329-1201 | 230 | 1 pc. | ||
฿ 521.71 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 503 | TR-TP342・TP3425 | 329-1219 | 380 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?