(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F Series Container (with Intermediate Partitioning Function) Lid

F Series Container (with Intermediate Partitioning Function) Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of FF

  • External Shape Width(mm)
    423
  • External Shape Depth(mm)
    290
  • External Height(mm)
    36.5
  • Color
    Green
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (30% or more recycled PP)
  • Other
    Option
  • Compatible Container
    F-1、F-2、F-3(GR)
  • Detailed colors
    Green
  • Trusco Code
    506-9882
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
FF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Material (Main Body) Compatible Container Detailed colors Trusco Code Amount Of Content

฿ 356.00

BOX TYPE CONTAINERS 1 Piece(s) Same day Green Polypropylene (30% or more recycled PP) F-1、F-2、F-3(GR) Green 506-9882 1 pc.

Basic Specifications

  • External Shape Width(mm)
    423
  • External Shape Depth(mm)
    290
  • External Height(mm)
    36.5
  • Product Type
    Box type container
  • Other
    Option
  • Mass(g)
    400
  • Amount Of Content
    1 pc.

Product Description

It can be used for all containers of the series.
Since the lid has a lock, it can be firmly fixed.

Specifications of FF

  • External Shape Width(mm)
    423
  • External Shape Depth(mm)
    290
  • External Height(mm)
    36.5
  • Color
    Green
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (30% or more recycled PP)
  • Other
    Option
  • Compatible Container
    F-1、F-2、F-3(GR)
  • Detailed colors
    Green
  • Trusco Code
    506-9882
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
FF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Material (Main Body) Compatible Container Detailed colors Trusco Code Amount Of Content

฿ 356.00

BOX TYPE CONTAINERS 1 Piece(s) Same day Green Polypropylene (30% or more recycled PP) F-1、F-2、F-3(GR) Green 506-9882 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It has a groove to receive the partition plate on the inside of the top.

Specification

●Color:Green
●Outer Dimension(mm) W x D x H:423 x 290 x 36.5
●Compatible Container:F-1, F-2, F-3, F-4
●SPQ(sheet):20
●The lock function is attached.

Warning

●Stacking with DA series is not allowed.