(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

F Series Container (with Intermediate Partitioning Function)

F Series Container (with Intermediate Partitioning Function)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • This product only includes the main body. Purchase the lid separately.
  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 356.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-1GR
F-1TM
F-2GR
F-2TM
F-3GR
F-3TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Height
(mm)
Capacity
(L)
Color Effective inside dimension: height
(mm)
Detailed colors Trusco Code Mass
(g)
Amount Of Content

฿ 356.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 102.5 8 Green 88.0 Green 287-4211 800 1 pc.

฿ 356.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 102.5 8 Clear 88.0 - 501-0390 800 1 pc.

฿ 440.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 150 12 Green 135.5 Green 506-9807 900 1 pc.

฿ 440.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 150 12 Clear 135.5 - 501-0403 900 1 pc.

฿ 611.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 244.5 21 Green 230.0 Green 501-0314 1300 1 pc.

฿ 611.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 244.5 21 Clear 230.0 - 501-0411 1300 1 pc.

Basic Specifications

  • External Shape Width(mm)
    424
  • External Shape Depth(mm)
    291
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: frontage(mm)
    364.5
  • Effective inside dimension: depth(mm)
    242.5
  • Amount Of Content
    1 pc.

Product Description

Box type container with the easy-to-use partition function of the F Series .
[Features]
· Employs our company's original modular style.
· Mutually stackable.
· Easy management of small products through the use of separately sold dividers.
· Intermediate partitions can be installed in all types from F-4 to F-21, with up to 12 partitions supported.
· The transparent type allows the contents to be easily checked.
· The optional lid with locking mechanism can be used to block dirt and dust.
[Applications]
· A container that can be used in various fields for industrial parts storage and stock storage.

Part Number
F-1GR
F-1TM
F-2GR
F-2TM
F-3GR
F-3TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Height
(mm)
Capacity
(L)
Color Effective inside dimension: height
(mm)
Detailed colors Trusco Code Mass
(g)
Amount Of Content

฿ 356.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 102.5 8 Green 88.0 Green 287-4211 800 1 pc.

฿ 356.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 102.5 8 Clear 88.0 - 501-0390 800 1 pc.

฿ 440.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 150 12 Green 135.5 Green 506-9807 900 1 pc.

฿ 440.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 150 12 Clear 135.5 - 501-0403 900 1 pc.

฿ 611.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 244.5 21 Green 230.0 Green 501-0314 1300 1 pc.

฿ 611.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 244.5 21 Clear 230.0 - 501-0411 1300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It has a groove to receive the partition plate on the inside of the top.

Warning

●Stacking with DA series is not allowed.