See-Through Color Container - Skelcon Lid

Brand :
TRUSCO

Caution

    Product Description

    A lid for a clear color box type container.
    [Features]
    · As it has the same outer dimensions as the main body TSK-910, the lid will not protrude from the main body.
    · No waste of space even if lined up with the lids on.
    [Applications]
    · Ideal for parts management at factories and work sites.

    Features

    ●It is a skeleton color whose contents can be seen even when stacked.

    Specification

    ●Outer Dimension(mm) W x D x H:361 x 272 x 18
    ●SPQ(sheet):20
    ●Capacity: 9L

    Materials

    ●Polypropylene(PP)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat