(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear Color Container, SKELECON (9 L)

Clear Color Container, SKELECON (9 L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TSK-910BK

  • External Shape Width(mm)
    361
  • External Shape Depth(mm)
    272
  • External Height(mm)
    126
  • Capacity(L)
    9
  • Color
    Black
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: frontage(mm)
    308
  • Effective inside dimension: depth(mm)
    233
  • Effective inside dimension: height(mm)
    115
  • Detailed colors
    Transparent, black
  • Trusco Code
    342-6874
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
TSK-910BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Amount Of Content

฿ 299.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) Black Transparent, black 342-6874 1 pc.

Basic Specifications

  • External Shape Width(mm)
    361
  • External Shape Depth(mm)
    272
  • External Height(mm)
    126
  • Capacity(L)
    9
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: frontage(mm)
    308
  • Effective inside dimension: depth(mm)
    233
  • Effective inside dimension: height(mm)
    115
  • Mass(g)
    500
  • Amount Of Content
    1 pc.

Product Description

Clear color box type container.
[Features]
· Transparent color that makes the contents visible even while stacked.
· Capacity is 9 L.
· Made of polypropylene
· Safe and secure product made in Japan.
[Applications]
· Ideal for parts management at factories and work sites.

Specifications of TSK-910BK

  • External Shape Width(mm)
    361
  • External Shape Depth(mm)
    272
  • External Height(mm)
    126
  • Capacity(L)
    9
  • Color
    Black
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Effective inside dimension: frontage(mm)
    308
  • Effective inside dimension: depth(mm)
    233
  • Effective inside dimension: height(mm)
    115
  • Detailed colors
    Transparent, black
  • Trusco Code
    342-6874
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
TSK-910BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Trusco Code Amount Of Content

฿ 299.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) Black Transparent, black 342-6874 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a skeleton color whose contents can be seen even when stacked.

Specification

●Capacity(L):9
●Outer Dimension(mm) W x D x H:361 x 272 x 126
●Effective Inner Dimension(mm) W x D x H:308 x 233 x 115
●SPQ(piece):10
●Capacity: 9L

Materials

●Polypropylene(PP)