(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
D-1-GY |
D-2-GY |
D-3-GY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 202.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 119 | 100 | 56 | 0.5 | 107 | 87 | 49 | 501-2104 | 57 | 1 pc. | ||
฿ 293.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 156 | 119 | 80 | 1.2 | 142 | 105 | 74 | 501-2112 | 110 | 1 pc. | ||
฿ 447.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 1 Day(s) | 226 | 156 | 81 | 2.3 | 212 | 142 | 74 | 501-2121 | 194 | 1 pc. |
Stacking box type container.
[Features]
· A stacking type, so the same sizes can be stacked.
· Material/finish: Polypropylene (PP).
Part Number |
---|
D-1-GY |
D-2-GY |
D-3-GY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 202.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 119 | 100 | 56 | 0.5 | 107 | 87 | 49 | 501-2104 | 57 | 1 pc. | ||
฿ 293.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 156 | 119 | 80 | 1.2 | 142 | 105 | 74 | 501-2112 | 110 | 1 pc. | ||
฿ 447.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 1 Day(s) | 226 | 156 | 81 | 2.3 | 212 | 142 | 74 | 501-2121 | 194 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?