(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STC Container Finishing Panel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of STC-2L-B

  • External Shape Width(mm)
    389
  • External Shape Depth(mm)
    61.5
  • External Height(mm)
    4.5
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Type
    Long Partition Plates
  • Compatibility Container
    STC-2
  • Trusco Code
    501-3496
  • Mass(g)
    55
  • Amount Of Content
    1 pc.
Part Number
STC-2L-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 128.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    389
  • External Shape Depth(mm)
    61.5
  • External Height(mm)
    4.5
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Type
    Long Partition Plates
  • Compatibility Container
    STC-2
  • Trusco Code
    501-3496
  • Mass(g)
    55
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Partitions for TC2.

Specifications of STC-2L-B

  • External Shape Width(mm)
    389
  • External Shape Depth(mm)
    61.5
  • External Height(mm)
    4.5
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Type
    Long Partition Plates
  • Compatibility Container
    STC-2
  • Trusco Code
    501-3496
  • Mass(g)
    55
  • Amount Of Content
    1 pc.
Part Number
STC-2L-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 128.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1