(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

STC Container

STC Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of STC-2S-B

  • External Shape Width(mm)
    265
  • External Shape Depth(mm)
    60
  • External Height(mm)
    4.5
  • Capacity(L)
    -
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Usable Inner Dimensions: Frontage(mm)
    -
  • Usable Inner Dimensions: Depth(mm)
    -
  • Usable Inner Dimensions: Height(mm)
    -
  • Type
    Short Dividers
  • Compatible Card Holders
    -
  • Compatibility Container
    STC-2
  • Trusco Code
    501-3500
  • Mass(g)
    35
  • Amount Of Content
    1 pc.
Part Number
STC-2S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Other Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Type Compatible Card Holders Compatibility Container Trusco Code Mass
(g)
Amount Of Content

฿ 73.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 265 60 4.5 - Option - - - Short Dividers - STC-2 501-3500 35 1 pc.

Basic Specifications

Product Description

A box-type container.
[Features]
· Stacking type.
· Various partition combinations are possible by using partitions.
[Applications]
· Optimal for storage and transport of various products.
· Optimal for storing small parts, etc.

Specifications of STC-2S-B

  • External Shape Width(mm)
    265
  • External Shape Depth(mm)
    60
  • External Height(mm)
    4.5
  • Capacity(L)
    -
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Usable Inner Dimensions: Frontage(mm)
    -
  • Usable Inner Dimensions: Depth(mm)
    -
  • Usable Inner Dimensions: Height(mm)
    -
  • Type
    Short Dividers
  • Compatible Card Holders
    -
  • Compatibility Container
    STC-2
  • Trusco Code
    501-3500
  • Mass(g)
    35
  • Amount Of Content
    1 pc.
Part Number
STC-2S-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Other Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Type Compatible Card Holders Compatibility Container Trusco Code Mass
(g)
Amount Of Content

฿ 73.00

BOX TYPE CONTAINERS 1 Piece(s) 10 Day(s) 265 60 4.5 - Option - - - Short Dividers - STC-2 501-3500 35 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1