(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Type Container (Shallow)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of L-2-2-Y

  • External Shape Width(mm)
    451
  • External Shape Depth(mm)
    298
  • External Height(mm)
    45
  • Capacity(L)
    5
  • Color
    Yellow
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Frontage(mm)
    434
  • Usable Inner Dimensions: Depth(mm)
    281
  • Usable Inner Dimensions: Height(mm)
    33
  • Trusco Code
    501-2376
  • Mass(g)
    490
  • Amount Of Content
    1 pc.
Part Number
L-2-2-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 585.92

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) Yellow 501-2376 1 pc.

Basic Specifications

  • External Shape Width(mm)
    451
  • External Shape Depth(mm)
    298
  • External Height(mm)
    45
  • Capacity(L)
    5
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Frontage(mm)
    434
  • Usable Inner Dimensions: Depth(mm)
    281
  • Usable Inner Dimensions: Height(mm)
    33
  • Mass(g)
    490
  • Amount Of Content
    1 pc.

Product Description

Stacking type container.
[Features]
· A stacking type that can be used when stacked.
· Material/finish: Polypropylene (PP).

Specifications of L-2-2-Y

  • External Shape Width(mm)
    451
  • External Shape Depth(mm)
    298
  • External Height(mm)
    45
  • Capacity(L)
    5
  • Color
    Yellow
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Frontage(mm)
    434
  • Usable Inner Dimensions: Depth(mm)
    281
  • Usable Inner Dimensions: Height(mm)
    33
  • Trusco Code
    501-2376
  • Mass(g)
    490
  • Amount Of Content
    1 pc.
Part Number
L-2-2-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 585.92

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) Yellow 501-2376 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1