(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TR type container/option

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of FTR-02

  • External Shape Width(mm)
    677
  • External Shape Depth(mm)
    401
  • External Height(mm)
    32
  • Capacity(L)
    -
  • Color
    Blue
  • Product Type
    Other
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Type Details
    container lid
  • Usable Inner Dimensions: Frontage(mm)
    -
  • Usable Inner Dimensions: Depth(mm)
    -
  • Usable Inner Dimensions: Height(mm)
    -
  • Type
    -
  • Compatible Card Holders
    -
  • Compatibility Container
    TR-30·40·60
  • Detailed Color
    -
  • Compatible Lid (Sold Separately)
    -
  • JAN Code
    4901860098694
  • Trusco Code
    836-2560
  • Effective inside dimension (mm) height
    -
  • Effective inside dimension (mm) depth
    -
  • Effective inside dimension (mm) width
    -
  • Applicable card holder (sold separately)
    -
  • Weight (g)
    -
  • Mass(g)
    -
  • Amount Of Content
    1 pc.
Part Number
FTR-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Product Type Other Type Details Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Type Compatible Card Holders Compatibility Container Detailed Color Compatible Lid (Sold Separately) JAN Code Trusco Code Effective inside dimension (mm) height Effective inside dimension (mm) depth Effective inside dimension (mm) width Applicable card holder (sold separately) Weight (g) Mass
(g)
Amount Of Content

฿ 1,245.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 677 401 32 - Other Option container lid - - - - - TR-30·40·60 - - 4901860098694 836-2560 - - - - - - 1 pc.

Basic Specifications

Product Description

Box-type containers, lids, and dividers.
[Features]
·Excellent suitability for automatic transfer lines.
· Stacking type.
·Easy to manage small parts.
[Applications]
·Ideal for storing and transporting various products.

Specifications of FTR-02

  • External Shape Width(mm)
    677
  • External Shape Depth(mm)
    401
  • External Height(mm)
    32
  • Capacity(L)
    -
  • Color
    Blue
  • Product Type
    Other
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Type Details
    container lid
  • Usable Inner Dimensions: Frontage(mm)
    -
  • Usable Inner Dimensions: Depth(mm)
    -
  • Usable Inner Dimensions: Height(mm)
    -
  • Type
    -
  • Compatible Card Holders
    -
  • Compatibility Container
    TR-30·40·60
  • Detailed Color
    -
  • Compatible Lid (Sold Separately)
    -
  • JAN Code
    4901860098694
  • Trusco Code
    836-2560
  • Effective inside dimension (mm) height
    -
  • Effective inside dimension (mm) depth
    -
  • Effective inside dimension (mm) width
    -
  • Applicable card holder (sold separately)
    -
  • Weight (g)
    -
  • Mass(g)
    -
  • Amount Of Content
    1 pc.
Part Number
FTR-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Product Type Other Type Details Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Type Compatible Card Holders Compatibility Container Detailed Color Compatible Lid (Sold Separately) JAN Code Trusco Code Effective inside dimension (mm) height Effective inside dimension (mm) depth Effective inside dimension (mm) width Applicable card holder (sold separately) Weight (g) Mass
(g)
Amount Of Content

฿ 1,245.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 677 401 32 - Other Option container lid - - - - - TR-30·40·60 - - 4901860098694 836-2560 - - - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stacking, convenient for small parts management.

Specification

●Color:Blue

Materials

●Polypropylene(PP)