(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRW Type Container (Compatible with Automated Storage) Lid

TRW Type Container (Compatible with Automated Storage) Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TRW-F

  • External Shape Width(mm)
    600
  • External Shape Depth(mm)
    400
  • External Height(mm)
    30
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatibility Container
    TRW
  • Trusco Code
    405-3168
  • Features
    50 kg load capacity, less distortion, smoothly movable with conveyor guide shapes on the bottom. Optimal for automated warehouses.
  • Mass(g)
    650
  • Amount Of Content
    1 pc.
Part Number
TRW-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,124.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    600
  • External Shape Depth(mm)
    400
  • External Height(mm)
    30
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatibility Container
    TRW
  • Trusco Code
    405-3168
  • Features
    50 kg load capacity, less distortion, smoothly movable with conveyor guide shapes on the bottom. Optimal for automated warehouses.
  • Mass(g)
    650
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A lid for TRW34, 44 and 54.

Specifications of TRW-F

  • External Shape Width(mm)
    600
  • External Shape Depth(mm)
    400
  • External Height(mm)
    30
  • Color
    Blue
  • Product Type
    Box Type Container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatibility Container
    TRW
  • Trusco Code
    405-3168
  • Features
    50 kg load capacity, less distortion, smoothly movable with conveyor guide shapes on the bottom. Optimal for automated warehouses.
  • Mass(g)
    650
  • Amount Of Content
    1 pc.
Part Number
TRW-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,124.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1