(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TC-1-B |
TC-1-GY |
TC-1-TMB |
TC-1-Y |
TC-L-B |
TC-L-Y |
TC-S-B |
TC-S-GY |
TC-S-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Color | Other | Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Type | Compatible Card Holders | Compatibility Container | Detailed Color | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,140.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 400 | 280 | 125 | 11 | Blue | - | 369 | 248 | 110 | - | Card Rack TC-1 | - | Blue | 501-3194 | 755 | 1 pc. | ||
฿ 1,140.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 400 | 280 | 125 | 11 | Gray | - | 369 | 248 | 110 | - | Card Rack TC-1 | - | Gray | 501-3208 | 755 | 1 pc. | ||
฿ 1,140.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 400 | 280 | 125 | 11 | Blue | - | 369 | 248 | 110 | - | Card Rack TC-1 | - | Transparent Blue | 512-0853 | 755 | 1 pc. | ||
฿ 1,140.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 400 | 280 | 125 | 11 | Yellow | - | 369 | 248 | 110 | - | Card Rack TC-1 | - | Yellow | 501-3216 | 755 | 1 pc. | ||
฿ 148.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 381 | 95 | 4.5 | - | Blue | Option | - | - | - | Long Partition Plates | - | TC-1 | - | 501-3224 | 70 | 1 pc. | ||
฿ 148.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 381 | 95 | 4.5 | - | Yellow | Option | - | - | - | Long Partition Plates | - | TC-1 | - | 501-3241 | 70 | 1 pc. | ||
฿ 102.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 246 | 75 | 4.5 | - | Blue | Option | - | - | - | Short Dividers | - | TC-1 | - | 501-3259 | 45 | 1 pc. | ||
฿ 102.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 246 | 75 | 4.5 | - | Gray | Option | - | - | - | Short Dividers | - | TC-1 | - | 501-3267 | 45 | 1 pc. | ||
฿ 102.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 246 | 75 | 4.5 | - | Yellow | Option | - | - | - | Short Dividers | - | TC-1 | - | 501-3275 | 45 | 1 pc. |
By using dedicated partitions, it is possible to create a variety of partition patterns according to the size of the items to be stored.
Stacking type makes it easy to manage small parts (partition plate available but only sold separately).
Part Number |
---|
TC-1-B |
TC-1-GY |
TC-1-TMB |
TC-1-Y |
TC-L-B |
TC-L-Y |
TC-S-B |
TC-S-GY |
TC-S-Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
External Height (mm) |
Capacity (L) |
Color | Other | Usable Inner Dimensions: Frontage (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Type | Compatible Card Holders | Compatibility Container | Detailed Color | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,140.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 400 | 280 | 125 | 11 | Blue | - | 369 | 248 | 110 | - | Card Rack TC-1 | - | Blue | 501-3194 | 755 | 1 pc. | ||
฿ 1,140.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 400 | 280 | 125 | 11 | Gray | - | 369 | 248 | 110 | - | Card Rack TC-1 | - | Gray | 501-3208 | 755 | 1 pc. | ||
฿ 1,140.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 12 Day(s) | 400 | 280 | 125 | 11 | Blue | - | 369 | 248 | 110 | - | Card Rack TC-1 | - | Transparent Blue | 512-0853 | 755 | 1 pc. | ||
฿ 1,140.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 400 | 280 | 125 | 11 | Yellow | - | 369 | 248 | 110 | - | Card Rack TC-1 | - | Yellow | 501-3216 | 755 | 1 pc. | ||
฿ 148.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 381 | 95 | 4.5 | - | Blue | Option | - | - | - | Long Partition Plates | - | TC-1 | - | 501-3224 | 70 | 1 pc. | ||
฿ 148.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 381 | 95 | 4.5 | - | Yellow | Option | - | - | - | Long Partition Plates | - | TC-1 | - | 501-3241 | 70 | 1 pc. | ||
฿ 102.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 246 | 75 | 4.5 | - | Blue | Option | - | - | - | Short Dividers | - | TC-1 | - | 501-3259 | 45 | 1 pc. | ||
฿ 102.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 246 | 75 | 4.5 | - | Gray | Option | - | - | - | Short Dividers | - | TC-1 | - | 501-3267 | 45 | 1 pc. | ||
฿ 102.00 |
BOX TYPE CONTAINERS | 1 Piece(s) | 10 Day(s) | 246 | 75 | 4.5 | - | Yellow | Option | - | - | - | Short Dividers | - | TC-1 | - | 501-3275 | 45 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?