(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Container Sanbrid

Large Container Sanbrid

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-1000B-BL

  • Major Diameter Frontage(mm)
    1990
  • Major Diameter Depth(mm)
    1050
  • Major Diameter Height(mm)
    770
  • Capacity(L)
    1020
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Frontage(mm)
    1815
  • Usable Inner Dimensions: Depth(mm)
    900
  • Usable Inner Dimensions: Height(mm)
    605
  • Compatible card holders
    Both Long Sides 15 Type, Single Short Side 15 Type
  • Trusco Code
    459-3766
  • Features
    A container with a large opening (723 X 386 mm) on one short side. Loading efficiency is outstanding, as the outer dimensions have been indexed by the loading platform dimensions of a 4-ton truck.
  • Mass(g)
    77600
  • Amount Of Content
    1 pc.
Part Number
SK-1000B-BL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 127,509.75

฿ 103,958.70

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    1990
  • Major Diameter Depth(mm)
    1050
  • Major Diameter Height(mm)
    770
  • Capacity(L)
    1020
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Frontage(mm)
    1815
  • Usable Inner Dimensions: Depth(mm)
    900
  • Usable Inner Dimensions: Height(mm)
    605
  • Compatible card holders
    Both Long Sides 15 Type, Single Short Side 15 Type
  • Trusco Code
    459-3766
  • Features
    A container with a large opening (723 X 386 mm) on one short side. Loading efficiency is outstanding, as the outer dimensions have been indexed by the loading platform dimensions of a 4-ton truck.
  • Mass(g)
    77600
  • Amount Of Content
    1 pc.

Product Description

A hybrid container that combines the functions of both storage and long-distance transportation.
[Features]
・ Since the hanging hook is installed as standard, the contents can be easily discharged
・ The shutter has a stopper that prevents it from rising due to internal pressure
・ There is a scale on the inner surface to show the content
・ A metal port can be installed to prevent scraping of the bottom surface (Option)
・ Container with a large opening (723 × 386 mm) on one short side
・ Excellent loading efficiency due to the outer dimensions determined by the size of the loading platform of a 4-ton truck
・ Since one short side is opened shape, a large amount of contents can be discharged at once. It is possible to reduce the number of personnel and work time
・ The open side has a dedicated shutter that slides up and down to operate, so it can be opened and closed easily
[Applications]
・ For mass transportation and storage of agriculture and fisheries and food processing industries

Specifications of SK-1000B-BL

  • Major Diameter Frontage(mm)
    1990
  • Major Diameter Depth(mm)
    1050
  • Major Diameter Height(mm)
    770
  • Capacity(L)
    1020
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    Polypropylene (PP)
  • Usable Inner Dimensions: Frontage(mm)
    1815
  • Usable Inner Dimensions: Depth(mm)
    900
  • Usable Inner Dimensions: Height(mm)
    605
  • Compatible card holders
    Both Long Sides 15 Type, Single Short Side 15 Type
  • Trusco Code
    459-3766
  • Features
    A container with a large opening (723 X 386 mm) on one short side. Loading efficiency is outstanding, as the outer dimensions have been indexed by the loading platform dimensions of a 4-ton truck.
  • Mass(g)
    77600
  • Amount Of Content
    1 pc.
Part Number
SK-1000B-BL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 127,509.75

฿ 103,958.70

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1