(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Container Jumbox

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,456.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-100-BL
SK-100-OR
SK-1200-BL SALE
SK-1200-OR SALE
SK-200-BL SALE
SK-200-OR SALE
SK-400-BL SALE
SK-400-OR SALE
SK-500-BL SALE
SK-500-OR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Detailed Color Trusco Code Mass
(g)
Amount Of Content

฿ 6,456.70

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 703 503 411 106 Blue 629 429 366 Light blue 342-3140 7100 1 pc.

฿ 6,456.70

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 703 503 411 106 Orange 629 429 366 Orange 342-3166 7100 1 pc.

฿ 89,639.00

฿ 78,434.13

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1990 1050 848 1205 Blue 1860 900 693 Blue 459-3791 76500 1 pc.

฿ 89,639.00

฿ 78,434.13

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1990 1050 848 1205 Orange 1860 900 693 Orange 459-3804 76500 1 pc.

฿ 12,455.00

฿ 11,624.25

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 883 642 517 211 Blue 783 542 482 Light blue 459-3812 15100 1 pc.

฿ 12,455.00

฿ 11,624.25

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 883 642 517 211 Orange 783 542 482 Orange 459-3821 15100 1 pc.

฿ 33,889.00

฿ 31,628.60

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1096 793 643 416 Blue 986 683 603 Light blue 459-3839 26600 1 pc.

฿ 33,889.00

฿ 31,628.60

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1096 793 643 416 Orange 986 683 603 Orange 459-3847 26600 1 pc.

฿ 38,505.00

฿ 35,936.72

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1340 865 688 503 Blue 1215 740 532 Blue 459-3855 41000 1 pc.

฿ 38,505.00

฿ 35,936.72

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1340 865 688 503 Orange 1215 740 532 Orange 459-3863 41000 1 pc.

Basic Specifications

Product Description

An ultra-large container made using the world's largest 7,000 t ultra-large injection molding machine.
[Features]
· A box-type container featuring excellent durability, chemical resistance and washability, that is both hygienic and can be stacked stably.
· The inner surface of the container features a liter scale indicating the capacity and that can be checked at a glance.
[Applications]
· Used by the Fishermen's Union of Japan as a container for fish caught by fixed net.
· When used in the food manufacturing industry, it can withstand boiling hot water at a temperature of 90° for 8 hours a day.

Part Number
SK-100-BL
SK-100-OR
SK-1200-BL SALE
SK-1200-OR SALE
SK-200-BL SALE
SK-200-OR SALE
SK-400-BL SALE
SK-400-OR SALE
SK-500-BL SALE
SK-500-OR SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Color Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Detailed Color Trusco Code Mass
(g)
Amount Of Content

฿ 6,456.70

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 703 503 411 106 Blue 629 429 366 Light blue 342-3140 7100 1 pc.

฿ 6,456.70

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 703 503 411 106 Orange 629 429 366 Orange 342-3166 7100 1 pc.

฿ 89,639.00

฿ 78,434.13

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1990 1050 848 1205 Blue 1860 900 693 Blue 459-3791 76500 1 pc.

฿ 89,639.00

฿ 78,434.13

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1990 1050 848 1205 Orange 1860 900 693 Orange 459-3804 76500 1 pc.

฿ 12,455.00

฿ 11,624.25

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 883 642 517 211 Blue 783 542 482 Light blue 459-3812 15100 1 pc.

฿ 12,455.00

฿ 11,624.25

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 883 642 517 211 Orange 783 542 482 Orange 459-3821 15100 1 pc.

฿ 33,889.00

฿ 31,628.60

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1096 793 643 416 Blue 986 683 603 Light blue 459-3839 26600 1 pc.

฿ 33,889.00

฿ 31,628.60

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1096 793 643 416 Orange 986 683 603 Orange 459-3847 26600 1 pc.

฿ 38,505.00

฿ 35,936.72

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1340 865 688 503 Blue 1215 740 532 Blue 459-3855 41000 1 pc.

฿ 38,505.00

฿ 35,936.72

BOX TYPE CONTAINERS 1 Piece(s) 40 Day(s) 1340 865 688 503 Orange 1215 740 532 Orange 459-3863 41000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Capacity(L):106
●Outer Dimension(mm) W x D x H:703 x 503 x 411
●Effective Inner Dimension(mm) W x D x H:629 x 429 x 366
●SPQ(piece):3

Materials

●Polypropylene(PP)

Frequently Asked Questions (FAQ)

Question: What industries are the product mainly used in?
Answer: Usages cover a wide range from upstream to downstream, such as fisheries, food processing factories, agricultural production and industrial disposal.