(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Box Container (Heat Resistant)

Box Container (Heat Resistant)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-C-5PA-BL

  • Major Diameter Frontage(mm)
    335
  • Major Diameter Depth(mm)
    335
  • Major Diameter Height(mm)
    101
  • Capacity(L)
    8.4
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    66 Nylon
  • Usable Inner Dimensions: Frontage(mm)
    291
  • Usable Inner Dimensions: Depth(mm)
    291
  • Usable Inner Dimensions: Height(mm)
    86
  • Compatible card holders
    Diagonal corners 95 type
  • Trusco Code
    341-9754
  • Mass(g)
    700
  • Amount Of Content
    1 pc.
Part Number
SK-C-5PA-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,933.93

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    335
  • Major Diameter Depth(mm)
    335
  • Major Diameter Height(mm)
    101
  • Capacity(L)
    8.4
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    66 Nylon
  • Usable Inner Dimensions: Frontage(mm)
    291
  • Usable Inner Dimensions: Depth(mm)
    291
  • Usable Inner Dimensions: Height(mm)
    86
  • Compatible card holders
    Diagonal corners 95 type
  • Trusco Code
    341-9754
  • Mass(g)
    700
  • Amount Of Content
    1 pc.

Product Description

[Features]
· "66 Nylon" is a material featuring excellent heat resistance. (Up to 150°C)
· Suppresses bending and expansion of the bottom caused by heat, and features excellent durability and load collapse prevention during stacking.

Specifications of SK-C-5PA-BL

  • Major Diameter Frontage(mm)
    335
  • Major Diameter Depth(mm)
    335
  • Major Diameter Height(mm)
    101
  • Capacity(L)
    8.4
  • Color
    Blue
  • Product Model
    Box Type Container
  • Material (Body)
    66 Nylon
  • Usable Inner Dimensions: Frontage(mm)
    291
  • Usable Inner Dimensions: Depth(mm)
    291
  • Usable Inner Dimensions: Height(mm)
    86
  • Compatible card holders
    Diagonal corners 95 type
  • Trusco Code
    341-9754
  • Mass(g)
    700
  • Amount Of Content
    1 pc.
Part Number
SK-C-5PA-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,933.93

BOX TYPE CONTAINERS 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1