(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Box Type Container, Sanbox (Box Type / Bucket Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 172.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-2S-BL
SK-2S-GLL
SK-2S-YE
SK-3S-BL
SK-3S-GLL
SK-3S-YE
SKBU-1N-BL
SKBU-1N-GLL
SKBU-1N-YE
SKBU-2N-BL
SKBU-2N-GLL
SKBU-2N-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Color Details Type Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatible card holders Detailed Color Trusco Code Mass
(g)
Amount Of Content

฿ 231.64

BOX TYPE CONTAINERS 1 Piece(s) Same day 194 146 81 1.6 Blue Box Type 160 119 70 Both Long Sides 130 Type, Both Short Sides 13 Type Blue 342-3867 135 1 pc.

฿ 226.88

BOXTYPECONTAINERS 1 Piece(s) Same day 194 146 81 1.6 Gray Box Type 160 119 70 Both Long Sides 130 Type, Both Short Sides 13 Type Light Gray 342-3875 135 1 pc.

฿ 203.34

BOX TYPE CONTAINERS 1 Piece(s) Same day 194 146 81 1.6 Yellow Box Type 160 119 70 Both Long Sides 130 Type, Both Short Sides 13 Type Yellow 342-3883 135 1 pc.

฿ 314.02

BOX TYPE CONTAINERS 1 Piece(s) Same day 267 164 95 2.9 Blue Box Type 232 133 83 Both Short Sides 12.5 Type Blue 342-4146 205 1 pc.

฿ 314.02

BOX TYPE CONTAINERS 1 Piece(s) Same day 267 164 95 2.9 Gray Box Type 232 133 83 Both Short Sides 12.5 Type Light Gray 342-4154 205 1 pc.

฿ 281.67

BOX TYPE CONTAINERS 1 Piece(s) Same day 267 164 95 2.9 Yellow Box Type 232 133 83 Both Short Sides 12.5 Type Yellow 342-4162 205 1 pc.

฿ 172.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 155 117 80 0.8 Blue Bucket type 121 81 71 - Blue 342-4839 90 1 pc.

฿ 172.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 155 117 80 0.8 Gray Bucket type 121 81 71 - Light Gray 342-4847 90 1 pc.

฿ 172.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 155 117 80 0.8 Yellow Bucket type 121 81 71 - Yellow 342-4855 90 1 pc.

฿ 217.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 232 154 80 1.9 Blue Bucket type 194 120 71 Both Sides Short, Model 13 Blue 342-4871 140 1 pc.

฿ 217.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 232 154 80 1.9 Gray Bucket type 194 120 71 Both Sides Short, Model 13 Light Gray 342-4880 140 1 pc.

฿ 217.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 232 154 80 1.9 Yellow Bucket type 194 120 71 Both Sides Short, Model 13 Yellow 342-4898 140 1 pc.

Basic Specifications

Product Description

Nesting type container with a flat surface optimal for small items.
[Features]
· Can be stacked when not in use, making this box type container space-efficient when not being used.
[Applications]
· Sun buckets 3N, 4N, and 5N can be perfectly stored in the Oricon 50B Series, saving space.
· Sorting of small items and preventing incorrect deliveries.

Part Number
SK-2S-BL
SK-2S-GLL
SK-2S-YE
SK-3S-BL
SK-3S-GLL
SK-3S-YE
SKBU-1N-BL
SKBU-1N-GLL
SKBU-1N-YE
SKBU-2N-BL
SKBU-2N-GLL
SKBU-2N-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Major Diameter Height
(mm)
Capacity
(L)
Color Details Type Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Compatible card holders Detailed Color Trusco Code Mass
(g)
Amount Of Content

฿ 231.64

BOX TYPE CONTAINERS 1 Piece(s) Same day 194 146 81 1.6 Blue Box Type 160 119 70 Both Long Sides 130 Type, Both Short Sides 13 Type Blue 342-3867 135 1 pc.

฿ 226.88

BOXTYPECONTAINERS 1 Piece(s) Same day 194 146 81 1.6 Gray Box Type 160 119 70 Both Long Sides 130 Type, Both Short Sides 13 Type Light Gray 342-3875 135 1 pc.

฿ 203.34

BOX TYPE CONTAINERS 1 Piece(s) Same day 194 146 81 1.6 Yellow Box Type 160 119 70 Both Long Sides 130 Type, Both Short Sides 13 Type Yellow 342-3883 135 1 pc.

฿ 314.02

BOX TYPE CONTAINERS 1 Piece(s) Same day 267 164 95 2.9 Blue Box Type 232 133 83 Both Short Sides 12.5 Type Blue 342-4146 205 1 pc.

฿ 314.02

BOX TYPE CONTAINERS 1 Piece(s) Same day 267 164 95 2.9 Gray Box Type 232 133 83 Both Short Sides 12.5 Type Light Gray 342-4154 205 1 pc.

฿ 281.67

BOX TYPE CONTAINERS 1 Piece(s) Same day 267 164 95 2.9 Yellow Box Type 232 133 83 Both Short Sides 12.5 Type Yellow 342-4162 205 1 pc.

฿ 172.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 155 117 80 0.8 Blue Bucket type 121 81 71 - Blue 342-4839 90 1 pc.

฿ 172.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 155 117 80 0.8 Gray Bucket type 121 81 71 - Light Gray 342-4847 90 1 pc.

฿ 172.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 155 117 80 0.8 Yellow Bucket type 121 81 71 - Yellow 342-4855 90 1 pc.

฿ 217.00

BOX TYPE CONTAINERS 1 Piece(s) Same day 232 154 80 1.9 Blue Bucket type 194 120 71 Both Sides Short, Model 13 Blue 342-4871 140 1 pc.

฿ 217.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 232 154 80 1.9 Gray Bucket type 194 120 71 Both Sides Short, Model 13 Light Gray 342-4880 140 1 pc.

฿ 217.00

BOX TYPE CONTAINERS 1 Piece(s) 12 Day(s) 232 154 80 1.9 Yellow Bucket type 194 120 71 Both Sides Short, Model 13 Yellow 342-4898 140 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Materials

●Polypropylene(PP)