- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Roller Bucket Inner Container Only (5 Pieces)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TPB7Y
-
- Material
- Polypropylene (PP)
-
- Other
- Option
-
- Width(mm)
- 180
-
- Overall Length(mm)
- 230
-
- Height(mm)
- 130
-
- Mass(g)
- 30
-
- Trusco Code
- 301-8849
-
- Features
- The product is a roller bucket with a handle that is essential to painting.
-
- Application
- For subdivision of water-based paint, oil-based paint, varnish, etc.
-
- Compatible Roller(Inch)
- Up to 7
-
- Amount Of Content
- 1 Bag (5 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 190.00
|
PAINT ROLLERS
|
1 Pack(s)
|
5 Pieces Per Package
|
|
Same day
|
1 Bag (5 pcs) |
Basic Specifications
-
- Material
- Polypropylene (PP)
-
- Other
- Option
-
- Width(mm)
- 180
-
- Overall Length(mm)
- 230
-
- Height(mm)
- 130
-
- Mass(g)
- 30
-
- Trusco Code
- 301-8849
-
- Features
- The product is a roller bucket with a handle that is essential to painting.
-
- Application
- For subdivision of water-based paint, oil-based paint, varnish, etc.
-
- Compatible Roller(Inch)
- Up to 7
-
- Amount Of Content
- 1 Bag (5 pcs)
Product Description
The product is a roller bucket with a handle that is essential to painting. For subdivision of water-based paint, oil-based paint, varnish, etc.
Specifications of TPB7Y
-
- Material
- Polypropylene (PP)
-
- Other
- Option
-
- Width(mm)
- 180
-
- Overall Length(mm)
- 230
-
- Height(mm)
- 130
-
- Mass(g)
- 30
-
- Trusco Code
- 301-8849
-
- Features
- The product is a roller bucket with a handle that is essential to painting.
-
- Application
- For subdivision of water-based paint, oil-based paint, varnish, etc.
-
- Compatible Roller(Inch)
- Up to 7
-
- Amount Of Content
- 1 Bag (5 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 190.00
|
PAINT ROLLERS
|
1 Pack(s)
|
5 Pieces Per Package
|
|
Same day
|
1 Bag (5 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Usage
●Substitution of water-based, oil-based paint, varnish and the like.Specification
●Compatible Roller(inch):Up to 7
●L x W x H(mm):230 x 180 x 130
●Q'ty Per Bag(piece):5
●SPQ(bag):60Materials
●Polypropylene(PP)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?