(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Bucket Paint Drop Net

Roller Bucket Paint Drop Net

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TPB7N

  • Material
    Polypropylene (PP)
  • Other
    Option
  • Width(mm)
    180
  • Overall Length(mm)
    200
  • Height(mm)
    24
  • Mass(g)
    64
  • Trusco Code
    301-8857
  • Features
    The product is a roller bucket with a handle that is essential to painting.
  • Application
    For adjusting excess paint on the roller.
  • Compatible Roller(Inch)
    Up to 7
  • Amount Of Content
    1 pc.
Part Number
TPB7N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 83.00

PAINT ROLLERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Material
    Polypropylene (PP)
  • Other
    Option
  • Width(mm)
    180
  • Overall Length(mm)
    200
  • Height(mm)
    24
  • Mass(g)
    64
  • Trusco Code
    301-8857
  • Features
    The product is a roller bucket with a handle that is essential to painting.
  • Application
    For adjusting excess paint on the roller.
  • Compatible Roller(Inch)
    Up to 7
  • Amount Of Content
    1 pc.

Product Description

A roller bucket with a handle that is indispensable for painting.
For adjusting paint that has adhered too much to the rollers.
Compatible up to 7 in rollers.

Specifications of TPB7N

  • Material
    Polypropylene (PP)
  • Other
    Option
  • Width(mm)
    180
  • Overall Length(mm)
    200
  • Height(mm)
    24
  • Mass(g)
    64
  • Trusco Code
    301-8857
  • Features
    The product is a roller bucket with a handle that is essential to painting.
  • Application
    For adjusting excess paint on the roller.
  • Compatible Roller(Inch)
    Up to 7
  • Amount Of Content
    1 pc.
Part Number
TPB7N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 83.00

PAINT ROLLERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Substitution of water-based, oil-based paint, varnish and the like.
●For paint adjustment when too much has been added to the roller.

Specification

●Compatible Roller(inch):Up to 7
●L x W x H(mm):200 x 180 x 24
●SPQ(piece):120

Materials

●Polypropylene(PP)