- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of TPP3L
-
- Material
- Tin
-
- Other
- Option
-
- Width(mm)
- 190
-
- Overall Length(mm)
- 190
-
- Height(mm)
- 140
-
- Capacity(L)
- 3
-
- Mass(g)
- 320
-
- Trusco Code
- 301-8814
-
- Features
- 3 L Pail for industrial coating.
-
- Application
- For coating duties.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 164.00
|
PAINT ROLLERS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Material
- Tin
-
- Other
- Option
-
- Width(mm)
- 190
-
- Overall Length(mm)
- 190
-
- Height(mm)
- 140
-
- Capacity(L)
- 3
-
- Mass(g)
- 320
-
- Trusco Code
- 301-8814
-
- Features
- 3 L Pail for industrial coating.
-
- Application
- For coating duties.
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
·You don't have to worry about cleaning if you replace the inner container.
·3 L pail for commercial painting.
·The capacity is 3 L, and the material is tinplate.
[Applications]
·For painting business.
Specifications of TPP3L
-
- Material
- Tin
-
- Other
- Option
-
- Width(mm)
- 190
-
- Overall Length(mm)
- 190
-
- Height(mm)
- 140
-
- Capacity(L)
- 3
-
- Mass(g)
- 320
-
- Trusco Code
- 301-8814
-
- Features
- 3 L Pail for industrial coating.
-
- Application
- For coating duties.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 164.00
|
PAINT ROLLERS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Usage
●For coating work.Specification
●Upper Part Diameter x Lower Part Diameter x H(mm):185 x 165 x 140
●Capacity(L):3
●SPQ(piece):60Materials
●Tinplate
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?