(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Regular Roller Bristle Length 13 mm (1 Pc. Included)

TRUSCO Regular Roller Bristle Length 13 mm (1 Pc. Included)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 151.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPR-13-7
TPR-13-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
Trusco Code Compatible Handle Amount Of Content

฿ 151.00

PAINT ROLLERS(REGULAR PAINT R 1 Piece(s) Same day 7 177 60 276-0835 TRF-7R 1 pc.

฿ 169.00

PAINT ROLLERS(REGULAR PAINT R 1 Piece(s) Same day 9 227 72 276-0843 TRF-9R 1 pc.

Basic Specifications

  • Material
    Polyester, Acrylic
  • Hair length(mm)
    13
  • Features
    The fine roller pattern provides a beautiful finish. It is a versatile type that can be used widely for interior, exterior, floor, etc.
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 pc.

Product Description

Versatile roller that emphasizes workability.
[Features]
· The spacing between bristles has been adjusted to smoothly discharge the paint.
· Shrunken corrugated fiber is used to increase the amount of paint absorbed.
· A roller that boasts an excellent balance between the amount of the bristles and the paint retention ability of the fiber, for ease of applying and high work efficiency.
· The fine roller pattern provides a beautiful finish.
· It is a versatile type that can be used widely for interior, exterior, floor, etc.
[Applications]
· Can be used not only for exteriors and floors but on any interior walls to be cleanly finished.

Part Number
TPR-13-7
TPR-13-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
Trusco Code Compatible Handle Amount Of Content

฿ 151.00

PAINT ROLLERS(REGULAR PAINT R 1 Piece(s) Same day 7 177 60 276-0835 TRF-7R 1 pc.

฿ 169.00

PAINT ROLLERS(REGULAR PAINT R 1 Piece(s) Same day 9 227 72 276-0843 TRF-9R 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a versatile type that can be used widely, such as for interior and exterior, and floor coating.

Specification

●Bristle Length(mm):13
●SPQ(piece):24
●Adaptive Coated Surface: Multi-purpose

Materials

●Polyester/Acrylic