(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TRUSCO Joint Handle for Roller Handles (Overall Length: 1,285 mm)

TRUSCO Joint Handle for Roller Handles (Overall Length: 1,285 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TE-1200

  • Other
    Option
  • Diameter(mm)
    φ 27
  • Overall Length(mm)
    1285
  • Mass(g)
    340
  • Trusco Code
    301-8776
  • Features
    A roller patch suiting various manufacturers. About 1,200 mm in length to make wall painting or floor coating work easy. Joint is a crack-resistant specification with iron core.
  • Application
    Painting the top portions of a wall and painting floors.
  • Compatible Handle
    M20 Handle Screw Part
  • Material: handle
    Steel / Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
TE-1200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 237.00

PAINT ROLLERS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Other
    Option
  • Diameter(mm)
    φ 27
  • Overall Length(mm)
    1285
  • Mass(g)
    340
  • Trusco Code
    301-8776
  • Features
    A roller patch suiting various manufacturers. About 1,200 mm in length to make wall painting or floor coating work easy. Joint is a crack-resistant specification with iron core.
  • Application
    Painting the top portions of a wall and painting floors.
  • Compatible Handle
    M20 Handle Screw Part
  • Material: handle
    Steel / Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A universal roller extension pole.
· About 1,200 mm in length, enabling easy wall painting or floor coating work.
· Joint is a crack-resistant specification with iron core.
[Applications]
· Painting the top portions of a wall and painting floors.

Specifications of TE-1200

  • Other
    Option
  • Diameter(mm)
    φ 27
  • Overall Length(mm)
    1285
  • Mass(g)
    340
  • Trusco Code
    301-8776
  • Features
    A roller patch suiting various manufacturers. About 1,200 mm in length to make wall painting or floor coating work easy. Joint is a crack-resistant specification with iron core.
  • Application
    Painting the top portions of a wall and painting floors.
  • Compatible Handle
    M20 Handle Screw Part
  • Material: handle
    Steel / Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
TE-1200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 237.00

PAINT ROLLERS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It has a length of approximately 1200mm, and is easy to use for coating walls and floors.

Specification

●Diameter x L(mm):Φ27 x 1285
●SPQ(piece):20
●Compatible Handles: Those with handle screw threaded portion part M20

Materials

●Steel/Polypropylene(PP)