(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Middle Roller (for Outer Use)

Middle Roller (for Outer Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TPR-20M-7

  • Roller Size(Inch)
    7
  • Material
    Polyester
  • Hair length(mm)
    20
  • Overall Length(mm)
    175
  • Mass(g)
    55
  • Trusco Code
    402-7272
  • Features
    The product is intended for exterior coating, featuring good workability and finish by holding and discharging paint well and offering great elasticity.
  • Compatible Handle
    TRF-7M
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 pc.
Part Number
TPR-20M-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 366.31

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Roller Size(Inch)
    7
  • Material
    Polyester
  • Hair length(mm)
    20
  • Overall Length(mm)
    175
  • Mass(g)
    55
  • Trusco Code
    402-7272
  • Features
    The product is intended for exterior coating, featuring good workability and finish by holding and discharging paint well and offering great elasticity.
  • Compatible Handle
    TRF-7M
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The product is intended for exterior coating, featuring good workability and finish by holding and discharging paint well and offering great elasticity.

Specifications of TPR-20M-7

  • Roller Size(Inch)
    7
  • Material
    Polyester
  • Hair length(mm)
    20
  • Overall Length(mm)
    175
  • Mass(g)
    55
  • Trusco Code
    402-7272
  • Features
    The product is intended for exterior coating, featuring good workability and finish by holding and discharging paint well and offering great elasticity.
  • Compatible Handle
    TRF-7M
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 pc.
Part Number
TPR-20M-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 366.31

PAINT ROLLERS(SMALL ROLLER) 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1