(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO Middle Roller, Bristle Length 13 mm (1 Pc. Included)

TRUSCO Middle Roller, Bristle Length 13 mm (1 Pc. Included)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TPR-13M-7

  • Roller Size(Inch)
    7
  • Material
    Polyester, Acrylic
  • Hair length(mm)
    13
  • Overall Length(mm)
    175
  • Mass(g)
    50
  • Trusco Code
    402-7191
  • Features
    The product is a universal type that holds and discharges paint well to offer good workability.
  • Compatible Handle
    TRF-7M
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 pc.
Part Number
TPR-13M-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 300.00

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Roller Size(Inch)
    7
  • Material
    Polyester, Acrylic
  • Hair length(mm)
    13
  • Overall Length(mm)
    175
  • Mass(g)
    50
  • Trusco Code
    402-7191
  • Features
    The product is a universal type that holds and discharges paint well to offer good workability.
  • Compatible Handle
    TRF-7M
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The product is a universal type that holds and discharges paint well to offer good workability.

Specifications of TPR-13M-7

  • Roller Size(Inch)
    7
  • Material
    Polyester, Acrylic
  • Hair length(mm)
    13
  • Overall Length(mm)
    175
  • Mass(g)
    50
  • Trusco Code
    402-7191
  • Features
    The product is a universal type that holds and discharges paint well to offer good workability.
  • Compatible Handle
    TRF-7M
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 pc.
Part Number
TPR-13M-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 300.00

PAINT ROLLERS(MIDDLE ROLLER) 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an all purposes type that includes paint, has good spraying ability, and high usability.

Specification

●Dimension(inch):7
●Bristle Length(mm):13
●Total Length(mm):175
●Compatible Handle: TRF-7M
●Adaptive Coated Surface: Multi-purpose

Materials

●Polyester/Acrylic