(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPR-5S-4 |
TPR-5S-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 119.00 |
PAINT ROLLERS(SMALL ROLLER) | 1 Piece(s) | 12 Day(s) | 4 | 100 | 14 | 276-0894 | 1 pc. | ||
฿ 134.00 |
PAINT ROLLERS(SMALL ROLLER) | 1 Piece(s) | 1 Day(s) | 6 | 150 | 18 | 276-0908 | 1 pc. |
[Features]
· Using soft and smooth fibers, it is ideal for beautiful and even surface coating.
Part Number |
---|
TPR-5S-4 |
TPR-5S-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
Mass (g) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 119.00 |
PAINT ROLLERS(SMALL ROLLER) | 1 Piece(s) | 12 Day(s) | 4 | 100 | 14 | 276-0894 | 1 pc. | ||
฿ 134.00 |
PAINT ROLLERS(SMALL ROLLER) | 1 Piece(s) | 1 Day(s) | 6 | 150 | 18 | 276-0908 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?