(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Roller (for exterior use / 10 pack)

Small Roller (for exterior use / 10 pack)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 803.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPR-204-10
TPR-206-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 803.72

PAINT ROLLERS(SMALL ROLLER) 1 Pack(s)

10 Pieces Per Package

1 Day(s) 4 100 200 336-2035 1 Bag (10 pcs)

฿ 925.64

PAINT ROLLERS(SMALL ROLLER) 1 Pack(s)

10 Pieces Per Package

12 Day(s) 6 150 300 336-2043 1 Bag (10 pcs)

Basic Specifications

  • Material
    Polyester
  • Hair length(mm)
    20
  • Features
    The product holds and discharges paint well to offer good workability.
  • Compatible Handle
    TRF-S,TRF-L
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 Bag (10 pcs)

Product Description

It is for exterior use that combines workability and finish, and has good paint retention and spitting, high elasticity.

Part Number
TPR-204-10
TPR-206-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 803.72

PAINT ROLLERS(SMALL ROLLER) 1 Pack(s)

10 Pieces Per Package

1 Day(s) 4 100 200 336-2035 1 Bag (10 pcs)

฿ 925.64

PAINT ROLLERS(SMALL ROLLER) 1 Pack(s)

10 Pieces Per Package

12 Day(s) 6 150 300 336-2043 1 Bag (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1