(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Roller for universal use (4 inch / 6 inch)

Small Roller for universal use (4 inch / 6 inch)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 492.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPR-134-10
TPR-136-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 492.00

PAINT ROLLERS(SMALL ROLLER) 1 Pack(s)

10 Pieces Per Package

12 Day(s) 4 100 150 336-2132 1 Bag (10 pcs)

฿ 620.00

PAINT ROLLERS(SMALL ROLLER) 1 Pack(s)

10 Pieces Per Package

Available Same day 6 150 270 336-2141 1 Bag (10 pcs)

Basic Specifications

  • Material
    Polyester
  • Hair length(mm)
    13
  • Features
    The product holds and discharges paint well to offer good workability.
  • Compatible Handle
    TRF-S,TRF-L
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    1 Bag (10 pcs)

Product Description

All-purpose type paint roller with outstanding durability.
[Features]
· Bristle material that does not easily lose shape due to its durability.
· Roller pattern with density that is uniformly spread.
· The product holds and discharges paint well to offer good workability.
[Applications]
· Ideal mainly for efficiently applying to wide surfaces such as outdoor walls, floors and rooftops.
· Durability is suitable for spreading paint during floor painting and for rooftop waterproofing. Attachment of an extension handle makes it even more convenient.

Part Number
TPR-134-10
TPR-136-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 492.00

PAINT ROLLERS(SMALL ROLLER) 1 Pack(s)

10 Pieces Per Package

12 Day(s) 4 100 150 336-2132 1 Bag (10 pcs)

฿ 620.00

PAINT ROLLERS(SMALL ROLLER) 1 Pack(s)

10 Pieces Per Package

Available Same day 6 150 270 336-2141 1 Bag (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in usability with its good paint absorption and emission.

Specification

●Bristle Length(mm):13
●Q'ty Per Bag(piece):10
●Compatible Handle: TRF-S, TRF-L
●Adaptive Coated Surface: Multi-purpose

Materials

●Polyester