(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Roller for E-GRIP Paint Roller

Replacement Roller for E-GRIP Paint Roller

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TEGR-70S

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Hair length(mm)
    13
  • Other
    Option
  • Overall Length(mm)
    78
  • Mass(g)
    78
  • Trusco Code
    382-9855
  • Features
    The tip is replaceable. Since the handle has a can-end hook, it can be fitted to a pail. The grip is easy to hold.
  • Compatible Handle
    TEG-70HS、TEG-70HH
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Material: roller
    Polyester
  • Roller Width(mm)
    100
  • Amount Of Content
    1 pc.
Part Number
TEGR-70S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 193.41

PAINT ROLLERS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Hair length(mm)
    13
  • Other
    Option
  • Overall Length(mm)
    78
  • Mass(g)
    78
  • Trusco Code
    382-9855
  • Features
    The tip is replaceable. Since the handle has a can-end hook, it can be fitted to a pail. The grip is easy to hold.
  • Compatible Handle
    TEG-70HS、TEG-70HH
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Material: roller
    Polyester
  • Roller Width(mm)
    100
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The tip is replaceable.
· The handle has a can-end hook attached, so it can be hung on items such as pails.
· The structure of the handle allows for easy gripping.
· It is a spare part for a roller whose tip can be replaced.
[Applications]
· For water-based paint, oil-based paint, lacquer paint, etc.
· For applying water-based adhesives.

Specifications of TEGR-70S

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Hair length(mm)
    13
  • Other
    Option
  • Overall Length(mm)
    78
  • Mass(g)
    78
  • Trusco Code
    382-9855
  • Features
    The tip is replaceable. Since the handle has a can-end hook, it can be fitted to a pail. The grip is easy to hold.
  • Compatible Handle
    TEG-70HS、TEG-70HH
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Material: roller
    Polyester
  • Roller Width(mm)
    100
  • Amount Of Content
    1 pc.
Part Number
TEGR-70S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 193.41

PAINT ROLLERS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1