(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-GRIP Paint Roller

E-GRIP Paint Roller

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 238.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TEGR-70HH
TEGR-70HS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Type Trusco Code Amount Of Content

฿ 247.01

PAINT ROLLERS 1 Piece(s) 12 Day(s) 265 Flat 382-9839 1 Set (Handle, Brush)

฿ 238.05

PAINT ROLLERS 1 Piece(s) 1 Day(s) 270 Diagonal brace type 382-9847 1 Set (Handle, Brush)

Basic Specifications

  • Roller Size(Inch)
    4
  • Material
    Polyester
  • Hair length(mm)
    13
  • Other
    Roller Set
  • Details Type
    Set Product
  • Width(mm)
    100
  • Mass(g)
    89
  • Features
    The tip is replaceable. Since the handle has a can-end hook, it can be fitted to a pail. The grip is easy to hold.
  • Supported Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Material: handle
    Polypropylene (PP)
  • Material: roller
    Polyester
  • Amount Of Content
    1 Set (Handle, Brush)

Product Description

[Features]
· The tip is replaceable.
· The handle has a can-end hook attached, so it can be hung on items such as pails.
· The structure of the handle allows for easy gripping.
· It is a set of handle and tip for a roller whose tip can be replaced.
[Applications]
· For water-based paint, oil-based paint, lacquer paint, etc.
· For applying water-based adhesives.

Part Number
TEGR-70HH
TEGR-70HS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Type Trusco Code Amount Of Content

฿ 247.01

PAINT ROLLERS 1 Piece(s) 12 Day(s) 265 Flat 382-9839 1 Set (Handle, Brush)

฿ 238.05

PAINT ROLLERS 1 Piece(s) 1 Day(s) 270 Diagonal brace type 382-9847 1 Set (Handle, Brush)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1