(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Designation Signs

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 115.61 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
361-03
361-32
361-41
813-02
813-10
813-11
813-12
813-36
813-40
813-42
813-66
813-85
814-02
814-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Mounting specification Size (Length x Width)
(mm)
Display Content Trusco Code Mass
(g)
Amount Of Content

฿ 115.61

EMERGENCY SIGNS 1 Piece(s) - 12 Day(s) 2 Holes 360×120 Fire Officer 371-6163 36 -

฿ 361.13

EMERGENCY SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Adhesive Seal 200×80 Handling Officer 371-6171 40 -

฿ 190.19

EMERGENCY SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Adhesive Seal 100×40 Handling Officer 371-6180 13 -

฿ 172.20

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 10 Day(s) 2 Holes 360×120 Fire Officer 371-7127 52 1 pc.

฿ 172.20

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 10 Day(s) 2 Holes 360×120 ○○ Management Officer 371-7135 52 1 pc.

฿ 172.20

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 10 Day(s) 2 Holes 360×120 ○○ Handling Officer 371-7143 52 1 pc.

฿ 172.20

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 10 Day(s) 2 Holes 360×120 ○○ Operation Chief 371-7151 52 1 pc.

฿ 362.68

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Adhesive Seal 200×80 Handling Officer 371-7160 40 1 Bag (10 Sheets)

฿ 362.68

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Adhesive Seal 200×80 Person in Charge 371-7178 40 1 Bag (10 Sheets)

฿ 362.68

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Adhesive Seal 200×80 Management Officer 371-7186 40 1 Bag (10 Sheets)

฿ 225.54

EMERGENCY SIGNS 1 Piece(s) - 10 Day(s) Magnetic 200×80 ○○ Responsible Person 371-7194 43 -

฿ 308.26

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Adhesive Seal 120×60 Person in Charge 371-7208 24 1 Bag (10 Sheets)

฿ 213.32

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 10 Day(s) Double-sided tape on back surface, with name tag 150×50 Fire Handling Officer - Back 371-7216 15 1 pc.

฿ 213.32

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 12 Day(s) Double-sided tape on back surface, with name tag 150×50 Management Officer - Back 371-7224 15 1 pc.

Basic Specifications

Product Description

Available in 5 sizes (100 x 40 mm, 360 x 120 mm, 200 x 80 mm, 150 x 500 mm, 120 x 60 mm) and various materials.

Part Number
361-03
361-32
361-41
813-02
813-10
813-11
813-12
813-36
813-40
813-42
813-66
813-85
814-02
814-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Mounting specification Size (Length x Width)
(mm)
Display Content Trusco Code Mass
(g)
Amount Of Content

฿ 115.61

EMERGENCY SIGNS 1 Piece(s) - 12 Day(s) 2 Holes 360×120 Fire Officer 371-6163 36 -

฿ 361.13

EMERGENCY SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Adhesive Seal 200×80 Handling Officer 371-6171 40 -

฿ 190.19

EMERGENCY SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Adhesive Seal 100×40 Handling Officer 371-6180 13 -

฿ 172.20

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 10 Day(s) 2 Holes 360×120 Fire Officer 371-7127 52 1 pc.

฿ 172.20

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 10 Day(s) 2 Holes 360×120 ○○ Management Officer 371-7135 52 1 pc.

฿ 172.20

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 10 Day(s) 2 Holes 360×120 ○○ Handling Officer 371-7143 52 1 pc.

฿ 172.20

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 10 Day(s) 2 Holes 360×120 ○○ Operation Chief 371-7151 52 1 pc.

฿ 362.68

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Adhesive Seal 200×80 Handling Officer 371-7160 40 1 Bag (10 Sheets)

฿ 362.68

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Adhesive Seal 200×80 Person in Charge 371-7178 40 1 Bag (10 Sheets)

฿ 362.68

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Adhesive Seal 200×80 Management Officer 371-7186 40 1 Bag (10 Sheets)

฿ 225.54

EMERGENCY SIGNS 1 Piece(s) - 10 Day(s) Magnetic 200×80 ○○ Responsible Person 371-7194 43 -

฿ 308.26

HEATSTROKE MEASURES SIGNS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Adhesive Seal 120×60 Person in Charge 371-7208 24 1 Bag (10 Sheets)

฿ 213.32

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 10 Day(s) Double-sided tape on back surface, with name tag 150×50 Fire Handling Officer - Back 371-7216 15 1 pc.

฿ 213.32

HEATSTROKE MEASURES SIGNS 1 Piece(s) - 12 Day(s) Double-sided tape on back surface, with name tag 150×50 Management Officer - Back 371-7224 15 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1