(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
319-50 |
813-04 |
813-45 |
825-87 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting specification | Size (Length x Width) (mm) |
Display Content | Material | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 183.09 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 10 Day(s) | sticker | 150×400 | Escape to the Next Room by Breaking in Case of Emergency | PET Film Sticker | 333-9645 | 30 | 1 pc. | ||
฿ 172.20 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 10 Day(s) | 2 Holes | 360×120 | Fire Prevention Handling Officer | - | 334-0376 | 50 | 1 pc. | ||
฿ 372.49 |
HEATSTROKE MEASURES SIGNS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 2 Holes | 200×80 | Fire Officer | - | 333-9769 | 80 | 1 Bag (10 Sheets) | ||
฿ 144.99 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 10 Day(s) | 2 Holes | 200×100 | Person in Charge for the Fire Extinguisher | - | 333-9831 | 18 | 1 pc. |
Choose from either triangle or square shapes.
Part Number |
---|
319-50 |
813-04 |
813-45 |
825-87 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting specification | Size (Length x Width) (mm) |
Display Content | Material | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 183.09 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 10 Day(s) | sticker | 150×400 | Escape to the Next Room by Breaking in Case of Emergency | PET Film Sticker | 333-9645 | 30 | 1 pc. | ||
฿ 172.20 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 10 Day(s) | 2 Holes | 360×120 | Fire Prevention Handling Officer | - | 334-0376 | 50 | 1 pc. | ||
฿ 372.49 |
HEATSTROKE MEASURES SIGNS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | 2 Holes | 200×80 | Fire Officer | - | 333-9769 | 80 | 1 Bag (10 Sheets) | ||
฿ 144.99 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 10 Day(s) | 2 Holes | 200×100 | Person in Charge for the Fire Extinguisher | - | 333-9831 | 18 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?