(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Bug Zapper, Outdoor Type, 20 W 2-Lamp Type (Square Suspended Type)

Electric Bug Zapper, Outdoor Type, 20 W 2-Lamp Type (Square Suspended Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GK-6200Z

  • Product Type
    Insect handler
  • Power Consumption(W)
    50
  • Power Supply(V)
    100
  • Details Type
    For outdoors, 20 W 2-light type (square hanging type)
  • Effective area(m2)
    150~300
  • Mass(g)
    15500
  • Trusco Code
    455-7450
  • Features
    Attracts insects with near ultraviolet radiation and disposes of them with electric shock.
  • Application
    Precision machining factories, printing factories, food factories. Hotels, restaurants, convenience stores.
  • Main Body Dimension: Width(mm)
    800
  • Main Body Dimension: Depth(mm)
    320
  • Main Body Dimension: Height(mm)
    364
  • Light trap
    FL20BL, 20 W (2 lamp)
  • Specifications: secondary voltage
    7000V
  • Specifications
    Suspended by chains, double safety feature (insect capture tray + protection cover)
  • Amount Of Content
    1 unit
Part Number
GK-6200Z SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 61,499.00

฿ 53,042.89

INSECT KILLERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Insect handler
  • Power Consumption(W)
    50
  • Power Supply(V)
    100
  • Details Type
    For outdoors, 20 W 2-light type (square hanging type)
  • Effective area(m2)
    150~300
  • Mass(g)
    15500
  • Trusco Code
    455-7450
  • Features
    Attracts insects with near ultraviolet radiation and disposes of them with electric shock.
  • Application
    Precision machining factories, printing factories, food factories. Hotels, restaurants, convenience stores.
  • Main Body Dimension: Width(mm)
    800
  • Main Body Dimension: Depth(mm)
    320
  • Main Body Dimension: Height(mm)
    364
  • Light trap
    FL20BL, 20 W (2 lamp)
  • Specifications: secondary voltage
    7000V
  • Specifications
    Suspended by chains, double safety feature (insect capture tray + protection cover)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Attracts insects with near ultraviolet radiation and disposes of them with electric shock.
[Applications]
· Precision machining plants, printing plants, food processing factories.
· Hotels, restaurants, and convenience stores.

Specifications of GK-6200Z

  • Product Type
    Insect handler
  • Power Consumption(W)
    50
  • Power Supply(V)
    100
  • Details Type
    For outdoors, 20 W 2-light type (square hanging type)
  • Effective area(m2)
    150~300
  • Mass(g)
    15500
  • Trusco Code
    455-7450
  • Features
    Attracts insects with near ultraviolet radiation and disposes of them with electric shock.
  • Application
    Precision machining factories, printing factories, food factories. Hotels, restaurants, convenience stores.
  • Main Body Dimension: Width(mm)
    800
  • Main Body Dimension: Depth(mm)
    320
  • Main Body Dimension: Height(mm)
    364
  • Light trap
    FL20BL, 20 W (2 lamp)
  • Specifications: secondary voltage
    7000V
  • Specifications
    Suspended by chains, double safety feature (insect capture tray + protection cover)
  • Amount Of Content
    1 unit
Part Number
GK-6200Z SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 61,499.00

฿ 53,042.89

INSECT KILLERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1