(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insect tape cartridge for Musipon

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 553.27 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AS-6
S-6
S-8
S-20
S-30
S-60
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Compatible models Trusco Code Mass Amount Of Content

฿ 553.72

INSECTICIDE CATCHING MACHINES 1 Pack(s)

5 Pieces Per Package

10 Day(s) MP-600、MP061 326-6362 100 g/Box 1 Box (5 pcs)

฿ 595.00

INSECTICIDE CATCHING MACHINES 1 Pack(s)

5 Pieces Per Package

12 Day(s) MP-600 152-6014 100 g/Box 1 Box (5 pcs)

฿ 553.72

INSECTICIDE CATCHING MACHINES 1 Pack(s)

5 Pieces Per Package

10 Day(s) MP-P 170-4567 100 g/Box 1 Box (5 pcs)

฿ 553.27

INSECTICIDE CATCHING MACHINES 1 Pack(s)

5 Pieces Per Package

1 Day(s) MPS-2000、MPX-2000 152-6006 100 g/Box 1 Box (5 pcs)

฿ 595.00

INSECTICIDE CATCHING MACHINES 1 Pack(s)

5 Pieces Per Package

10 Day(s) MP-3000T、MP-3000TW 293-1796 100 g/Box 1 Box (5 pcs)

฿ 1,057.00

INSECTICIDE CATCHING MACHINES 1 Piece(s) - 12 Day(s) MPR-01 355-0991 120 g/Box 1 pc.

Basic Specifications

  • Product Type
    Insect Trapping Device
  • Body / Option
    Main Body
  • Features
    Adhesive strength does not deteriorate for 5 years when unused, and lasts for 2 to 3 years when used. It has an amazing capturing performance of up to 20,000.
  • Use
    Printing factory and painting factory. Pharmaceutical factory and chemical factory. Food factory and drink manufacturing.

Product Description

Uses Mushipon insect catching paper that maintains its stickiness for more than 2 years and does not sag.
[Features]
·It is sticky enough to trap insects even if a single insect's leg touches them.
·Excellent insect catching efficiency by trapping up to 20,000 insects.
·Remains sticky for 5 years if stored and for about 2 years when used.
[Applications]
·Ideal for printing factories, paint factories, pharmaceutical factories, chemical factories, food factories, beverage manufacturers, supermarkets, restaurant industries, etc.
·Convenient measure against insect contamination at various locations.

Part Number
AS-6
S-6
S-8
S-20
S-30
S-60
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Compatible models Trusco Code Mass Amount Of Content

฿ 553.72

INSECTICIDE CATCHING MACHINES 1 Pack(s)

5 Pieces Per Package

10 Day(s) MP-600、MP061 326-6362 100 g/Box 1 Box (5 pcs)

฿ 595.00

INSECTICIDE CATCHING MACHINES 1 Pack(s)

5 Pieces Per Package

12 Day(s) MP-600 152-6014 100 g/Box 1 Box (5 pcs)

฿ 553.72

INSECTICIDE CATCHING MACHINES 1 Pack(s)

5 Pieces Per Package

10 Day(s) MP-P 170-4567 100 g/Box 1 Box (5 pcs)

฿ 553.27

INSECTICIDE CATCHING MACHINES 1 Pack(s)

5 Pieces Per Package

1 Day(s) MPS-2000、MPX-2000 152-6006 100 g/Box 1 Box (5 pcs)

฿ 595.00

INSECTICIDE CATCHING MACHINES 1 Pack(s)

5 Pieces Per Package

10 Day(s) MP-3000T、MP-3000TW 293-1796 100 g/Box 1 Box (5 pcs)

฿ 1,057.00

INSECTICIDE CATCHING MACHINES 1 Piece(s) - 12 Day(s) MPR-01 355-0991 120 g/Box 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●5 years in unused state, 2 to 3 years in use state adhesive strength does not fall.

Specification

●Compatible Model:MPS-2000, MPX-2000, MP-301
●Q'ty Per Box(piece):5
●SPQ(box):1