(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insect Trap Mushipon MP-600

Insect Trap Mushipon MP-600

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MP-600

  • Product Type
    Insect Trapping Device
  • Power Consumption(W)
    6
  • Power Supply(V)
    100
  • Body / Option
    Main Body
  • Effective area(m2)
    15~30
  • Body Dimensions Width(mm)
    112
  • Body Dimensions Depth(mm)
    92
  • Body Dimension: Height(mm)
    296
  • Trusco Code
    152-6278
  • Mass
    880g
  • Features
    Set freely: vertically, horizontally, hung on the wall, etc. This insect tape captures even small flying insects. Has a long useful life of 5 years if never used, or 2 years if lightly used (inside the cartridge). It has 130 times the light with the insecticidal effect of normal fluorescent light.
  • Use
    Food Plants, Restaurants, Hotels, Hospitals, Entertainment Facilities, Medicine/Paper Production/Printing/Painting Plant, All Sorts of Packaging Plants.
  • Accessories
    Insect Trapping Tape (S-6) x 1
  • Amount Of Content
    1 unit
Part Number
MP-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,421.00

INSECTICIDE CATCHING MACHINES 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Insect Trapping Device
  • Power Consumption(W)
    6
  • Power Supply(V)
    100
  • Body / Option
    Main Body
  • Effective area(m2)
    15~30
  • Body Dimensions Width(mm)
    112
  • Body Dimensions Depth(mm)
    92
  • Body Dimension: Height(mm)
    296
  • Trusco Code
    152-6278
  • Mass
    880g
  • Features
    Set freely: vertically, horizontally, hung on the wall, etc. This insect tape captures even small flying insects. Has a long useful life of 5 years if never used, or 2 years if lightly used (inside the cartridge). It has 130 times the light with the insecticidal effect of normal fluorescent light.
  • Use
    Food Plants, Restaurants, Hotels, Hospitals, Entertainment Facilities, Medicine/Paper Production/Printing/Painting Plant, All Sorts of Packaging Plants.
  • Accessories
    Insect Trapping Tape (S-6) x 1
  • Amount Of Content
    1 unit

Product Description

Compact insect light trap that conceals trapped insects from outside view.
[Features]
· Adhesive type. If even a single leg of an insect lands on the adhesive, it snares the insect and immobilizes it.
· Can be used by placing on a surface, so it is simple to install without requiring holes in a wall.
· Compact and easy to handle. Can be installed in any position: upright, sideways, or suspended from a wall.
· This insect light trap does not kill an insect by zapping it with electricity. This trap is hygienic and scatter proof.
· The insect capturing tape has a life span of 2 years in use and a long life span of 5 years if unused (stowed inside a cartridge).·
[Applications]
· ​​Optimal for food factories; restaurants; ​hotels; ​hospitals; ​recreational facilities; pharmaceutical drug, paper manufacturing, printing and paint factories.
· Convenient for places such as lobbies and offices of various packaging factories that visitors frequent.

Specifications of MP-600

  • Product Type
    Insect Trapping Device
  • Power Consumption(W)
    6
  • Power Supply(V)
    100
  • Body / Option
    Main Body
  • Effective area(m2)
    15~30
  • Body Dimensions Width(mm)
    112
  • Body Dimensions Depth(mm)
    92
  • Body Dimension: Height(mm)
    296
  • Trusco Code
    152-6278
  • Mass
    880g
  • Features
    Set freely: vertically, horizontally, hung on the wall, etc. This insect tape captures even small flying insects. Has a long useful life of 5 years if never used, or 2 years if lightly used (inside the cartridge). It has 130 times the light with the insecticidal effect of normal fluorescent light.
  • Use
    Food Plants, Restaurants, Hotels, Hospitals, Entertainment Facilities, Medicine/Paper Production/Printing/Painting Plant, All Sorts of Packaging Plants.
  • Accessories
    Insect Trapping Tape (S-6) x 1
  • Amount Of Content
    1 unit
Part Number
MP-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,421.00

INSECTICIDE CATCHING MACHINES 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1